Product groups
Neoprene connecting insulators two-piece
K1907

Neoprene connecting insulators two-piece

go back

Item description/product images

DescriptionMaterial:Isolating medium Neoprene.
External body steel.
Version:Steel electro zinc-plated.Note:The two-part connection isolators are used to create a stable connection or efficient decoupling of machines or systems to adjacent components.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.

A load range of 10 to 285 kg can be covered.

The dimension H, is the height of the connecting isolators when installed.

Product hardness colour coding.
Yellow dot = Shore 35.
Red dot = Shore 45.
Green dot = Shore 55.
Blue dot = Shore 65.
White dot = Shore 75.
Application:The lower part of the connecting isolator (P2) is pressed into the hole (D3) of the plate (P3). The plate P3 is in most cases the base plate on which the machine or system is mounted. Next, the upper part of the connecting isolator (P1) is pushed onto the lower part (P2). Finally, the connecting isolators and the base plate are screwed to the floor or another component using appropriate screws. It is recommended to place a washer between the upper part (P1) and the screw to protect the neoprene from the thread. The washer K1150.12 is recommended for the connecting isolators with D= 31.8 mm and the washer K1150.18 for the connecting insulators with D= 47.5 mm. The connecting isolators can be screwed on both vertically and horizontally. However, the different load ratings must be taken into account.Temperature range:-30 °C to +80 °CAttention:- The temperature range must not be exceeded, otherwise the full function cannot be guaranteed.
- Not resistant to harsh cleaning agents, petrol and oils.
- To prevent damage to the neoprene, contact with sharp objects should be avoided.
- The height H must be maintained during installation to so that the connection isolator does not fall out.
Note:The prescribed height of the base plate/side plate used (H2/H3) should be observed for optimum utilisation of the connecting isolators.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1907 Neoprene connecting insulators two-piece 251 kB
 Technical information for rubber buffers 36,6 kB

Drawings

Neoprene connecting insulators two-piece

Item selection/filter

Order No.D

D1D2D3HH1H2H3Shore gradeRF (height H2) =
axial load
F1 (height H2) =
radial load
CADAcc.PriceOrder
K1907.3183183531,89,919,81931,812,79,4-35+50,752010 on request
K1907.3183184531,89,919,81931,812,79,4-45+50,754015 on request
K1907.3183185531,89,919,81931,812,79,4-55+50,756520 on request
K1907.3183186531,89,919,81931,812,79,4-65+50,7511525 on request
K1907.3183187531,89,919,81931,812,79,4-75+50,7514030 on request
K1907.4754933547,513,533,331,849,319,812,714,235+51,53020 on request
K1907.4754934547,513,533,331,849,319,812,714,245+51,55540 on request
K1907.4754935547,513,533,331,849,319,812,714,255+51,57560 on request
K1907.4754936547,513,533,331,849,319,812,714,265+51,512080 on request
K1907.4754937547,513,533,331,849,319,812,714,275+51,5175130 on request
Order No.

F (height H3) =
axial load
F1 (height H3) =
radial load
Frequency Hz
(height H2)
Frequency Hz
(height H3)
Torque Nm
(height H2)
Torque Nm
(height H3)
CADAcc.PriceOrder
K1907.31831835--15-10- on request
K1907.31831845--15-10- on request
K1907.31831855--15-10- on request
K1907.31831865--15-10- on request
K1907.31831875--15-10- on request
K1907.47549335602515121314 on request
K1907.47549345803015121314 on request
K1907.475493551104015121314 on request
K1907.475493651757515121314 on request
K1907.4754937528512515121314 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33