Product groups
Prism jaws for NC vice
K1376

Prism jaws for NC vice

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened.Note:Prism jaw for clamping round material, tubes, rods, profiles, etc. Prism machined horizontally and vertically.

Suitable for K1238.125470
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1376 Prism jaws for NC vice 144 kB

Drawings

Prism jaws for NC vice

Item selection/filter

Order No.BDH

LCADAcc.PriceOrder
K1376.125208-3843125 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33