Product groups
Angle drives for NC vice
K1377

Angle drives for NC vice

go back

Item description/product images

DescriptionMaterial:Housing steel.
Drive, steel.
Note:The angle drive is used to operate the NC vice from above or in tight spaces.

- The ratio is 1:1.4
- NC vice without angle drive max. 4.5 turns. With angle drive max. 6.3 turns.
- The angle drive is especially useful for horizontal use of NC vices, e.g. in the case of clamping cubes or workholding towers. The angle drive can also be used to operate the NC vice from above or in tight spaces.

Suitable for K1238.125470
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1377 Angle drives for NC vice 158 kB

Drawings

Angle drives for NC vice

Item selection/filter

Order No.BH

LCADAcc.PriceOrder
K1377.1254345124,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33