|
|
K1008_AClamping claw set_Form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Form A K1008.0012 Clamping claws for M12, hex head bolt M12x55 grade 12.9, washer for clamping tool.
K1008.0016 Clamping claws for M16, hex head bolt M16x60 grade 12.9, washer for clamping tool.
Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form definition | B | B1 | D | L | L1 | CAD | Acc. | Price | Order |
---|
K1008.0012 | A | without slot key | 40 | 12,8 | M12 | 115 | 67,2 |  | | on request | | K1008.0016 | A | without slot key | 40 | 16,8 | M16 | 115 | 67,2 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|