Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:For setting the clamping width.
Supplied with union nut.
The adapter shafts are linked to the vice jaws by the lateral holes.
An adapter shaft must be mounted in every compact 5-axis clamp/KIPPflexX.
Drawing reference:
1) Clamping width 20-72 mm - Adapter shaft 60 mm + threaded spindle
2) Clamping width 72-135 mm - Adapter shaft 60 mm + expansion rod 60 mm + threaded spindle
3) Clamping width 80-140 mm - Adapter shaft 120 mm + threaded spindle
4) Clamping width 140-200 mm - Adapter shaft 180 mm + threaded spindle
5) Clamping width 140-200 mm - Adapter shaft 120 mm + extension shaft 60 mm + threaded spindle
6) Clamping width 200-260 mm - Adapter shaft 180 mm + extension shaft 60 mm + threaded spindle
7) Clamping width 200-260 mm - Adapter shaft 120 mm + extension shaft 120 mm + threaded spindle
8) Clamping width 260-320 mm - Adapter shaft 180 mm + extension shaft 120 mm + threaded spindle
9) Clamping width 260-320 mm - Adapter shaft 120 mm + extension shaft 120 mm + extension shaft 60 mm + threaded spindle
10) Clamping width 320-380 mm - Adapter shaft 180 mm + extension shaft 120 mm + extension shaft 60 mm + threaded spindle
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0991 Adapter shafts 202 kB

Drawings

Adapter shafts

Item selection/filter

Order No.

ADL1Clamp rangeCADAcc.PriceOrder
K0991.06056387420-80 on request
K0991.1201163813480-140 on request
K0991.18017638194140-200 on request