Product groups
Tube clamps, straight, aluminium
K0483

Tube clamps, straight, aluminium

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
On request:Clamping levers for tightening.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0483 Tube clamps, straight, aluminium 341 kB

Drawings (total overview)

Tube clamps, straight, aluminium

Tube clamps, straight, aluminium, Form A

More information

Drawings

Tube clamps, straight, aluminium, Form A

Item selection/filter

Order No.FormACD

LPQRSCADAcc.PriceOrder
K0483.52020A20,1534080336022,5M8x25 on request
K0483.52525A25,1534080336022,5M8x25 on request
K0483.53030A30,1534080336022,5M8x25 on request
K0483.54040A40,177356120409432M10x30 on request
K0483.55050A50,2284661404511438M10x35 on request
K0483.56060A60,27103801505811847M12x45 on request

Tube clamp straight, aluminium, Form B

More information

Drawings

Tube clamp straight, aluminium, Form B

Item selection/filter

Order No.FormABCD

LPQRSCADAcc.PriceOrder
K0483.53025B30,125,1534080336022,5M8x25 on request
K0483.54032B40,1732,157356120409432M10x30 on request
K0483.55040B50,2240,1784661404511438M10x35 on request
K0483.56048B60,2748,27103801505811847M12x45 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33