Product groups
Linear actuator connector clamps, stainless steel flange
K0498

Linear actuator connector clamps, stainless steel flange

go back

Item description/product images

DescriptionMaterial:

Stainless steel, investment cast 1.4308.
Screws, stainless steel A2.

Version:Electropolished.On request:Clamping levers for tightening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0498 Linear actuator connector clamps, stainless steel flange 368 kB
 Technical information on linear actuators 64,9 kB

Drawings

Linear actuator connector clamps, stainless steel flange

Item selection/filter

Order No.Type E

ABCD

M1M2M3V1CADAcc.PriceOrder
K0498.130305559787306040M8x30 on request
K0498.140408080809426060M10x35 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33