Product groups
Round aluminium tubes with slots
K1966

Round aluminium tubes with slots

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Natural tone anodisedOn request:Other lengths.(L max = 6000 mm)
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1966 Round aluminium tubes with slots 114 kB
 Technical information about rotation locks for plastic tube clamps 884 kB

Drawings

Round aluminium tubes with slots

Overview of items (compressed)

Item selection/filter
Order No.

Version 1BB1B2DLCADAcc.PriceOrder
K1966.0230X500with slot3,522230500 on request
K1966.0230X1000with slot3,5222301000 on request
K1966.0230X2000with slot3,5222302000 on request

Information about this article

If your desired length is not shown,


please contact our sales team.
The maximum length we can supply is 6000mm.

Order now here.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33