Product groups
Magnets with internal thread NdFeB, rectangular, with rubber protective jacket
K1396

Magnets with internal thread NdFeB, rectangular, with rubber...

go back

Item description/product images

DescriptionMaterial:Housing steel.
Magnetic core NdFeB (neodymium).
Rubber protective jacket TPE.
Version:Housing, electro zinc-plated.
Black protective rubber jacket.
Note:Magnet with internal thread. Shielded system. With rubber protective jacket for protecting sensitive surfaces. The coefficient of friction is increased by the rubber jacket so that high lateral friction is achieved.Temperature range:max. 60°C.Assembly:Optimum hold on thin plate with sensitive surfaces.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1396 Magnets with internal thread NdFeB, rectangular, with rubber protective jacket 119 kB

Drawings

Magnets with internal thread NdFeB, rectangular, with rubber protective jacket

Item selection/filter

Order No.FormB

D1D2HH1H2LL1Magnetic
force
N
CADAcc.PriceOrder
K1396.14331A3110M46,964,543-105 on request
K1396.24331B3110M46,964,54325146 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33