Product groups
Magnets raw with hole NdFeB, disc form
K1405

Magnets raw with hole NdFeB, disc form

go back

Item description/product images

Show/filter all items
DescriptionMaterial:NdFeB N35 (neodymium).Version:nickel-plated.Note:Unshielded system.Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1405 Magnets raw with hole NdFeB, disc form 116 kB

Drawings (total overview)

Magnets raw with hole NdFeB, disc form

Magnets raw, Form A with countersink hole, NdFeB, disc form

More information

Drawings

Magnets raw, Form A with countersink hole, NdFeB, disc form

Item selection/filter

Order No.FormD

D1HTightening
torque
max. Nm
Magnetic
force N
CADAcc.PriceOrder
K1405.12A12 ±0,13,5 ±0,13 ±0,1-18 on request
K1405.15A15 ±0,14,5 ±0,13,5 ±0,1-29 on request
K1405.18A18 ±0,14,5 ±0,14 ±0,1-41 on request
K1405.24A24 ±0,15,5 ±0,14 ±0,1-66 on request

Magnets raw, Form B with hole, NdFeB, disc form

More information

Drawings

Magnets raw, Form B with hole, NdFeB, disc form

Item selection/filter

Order No.FormD

D1HTightening
torque
max. Nm
Magnetic
force N
CADAcc.PriceOrder
K1405.32B32 ±0,110,5 ±0,12 ±0,1-42 on request
K1405.38B38 ±0,112 ±0,14 ±0,1-110 on request
K1405.48B48 ±0,215 ±0,15 ±0,1-165 on request
K1405.56B56 ±0,215 ±0,16 ±0,1-230 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33