Product groups
Magnets raw NdFeB, block form
K1406

Magnets raw NdFeB, block form

go back

Item description/product images

DescriptionMaterial:NdFeB N35 (neodymium).Version:nickel-plated.Note:Unshielded system.Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1406 Magnets raw NdFeB, block form 102 kB

Drawings

Magnets raw NdFeB, block form

Item selection/filter

Order No.B

HLMagnetic
force
N
CADAcc.PriceOrder
K1406.07044 ±0,11,5 ±0,17,5 ±0,15 on request
K1406.07066 ±0,12 ±0,17,5 ±0,18 on request
K1406.10077,5 ±0,12 ±0,110 ±0,111 on request
K1406.12099,5 ±0,12,5 ±0,112 ±0,117 on request
K1406.161212,5 ±0,12,5 ±0,116 ±0,124 on request
K1406.181616,5 ±0,14 ±0,118 ±0,150 on request
K1406.262020,3 ±0,15 ±0,126 ±0,177 on request
K1406.332626 ±0,16,5 ±0,133 ±0,1125 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33