Product groups
Snap locks, plastic with recessed grip, snap-in, Form D, large
K2010_D

Snap locks, plastic with recessed grip, snap-in, Form D, large

go back

Item description/product images

DescriptionMaterial:

Lock ABS.
Spring stainless steel 1.4310.

Version:Lock black.
Spring bright.
Note:These snap locks are designed for flush installation in doors, hatches and covers.

Available in six different sizes for different door leaf thicknesses.

Flammability rating: listed UL94-HB.
Type of operation:When the grip is pressed down, the latch retracts and the door can be opened. When the door is pushed to, a spring automatically latches it shut.Application:- Automobile industry
- Medical technology
- Machine construction
- Equipment construction
- Industrial control cabinets
Assembly:1. Produce a burr-free mounting cutout as shown in the drawing.
2. Insert the lock into the cutout from the front and push forwards.
3. Press the lock down to clip in.
Drawing reference:
1) Frame
2) Door leaf
3) Mounting cutout
4) Actuation direction
5) Lock
6) Spring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2010_D Snap locks, plastic with recessed grip, snap-in, Form D, large 322 kB

Drawings

Snap locks, plastic with recessed grip, snap-in, Form D, large

Item selection/filter

Order No.FormForm definitionB

B1HH1 = Total
holding area
H2H3LL1L2L3L4RS = Door thickness
in mm
Temperature range
°C
CADAcc.PriceOrder
K2010.2221500Dlarge52,944,2196,7244,54856438,112,7max. 0,252,2-40 to 60 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33