Product groups
Snap locks, plastic with recessed grip, snap-in
K2011

Snap locks, plastic with recessed grip, snap-in

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Lock ABS.
Spring stainless steel 1.4310.

Version:Lock black.
Spring bright.
Note:These snap locks are designed for flush installation in doors, hatches and covers.
Available in two different sizes for different door leaf thicknesses. Additional security with lockable variants. The locks on the lockable snap locks have a single key system, i.e. all locks can be opened with the same key.

Flammability rating: listed UL94-HB.

Form A: lockable
Form B: not lockable
Type of operation:Form A: By turning the key and then pushing the handle, the lock is moved to the open position and the door can be opened. When the door is pushed to, a spring automatically latches it shut. The cylinder lock provides additional security.

Form B: When the grip is pressed down, the latch retracts and the door can be opened.
When the door is pushed to, a spring automatically latches it shut.
Application:- Automobile industry
- Medical technology
- Machine construction
- Equipment construction
- Industrial control cabinets
Assembly:1. Produce a burr-free mounting cutout as shown in the drawing.
2. Insert the lock into the cutout from the front and push forwards.
3. Press the lock down to clip in.
Supplied withThe lockable snap locks are each supplied with 2 keys.Drawing reference:
1) Frame
2) Door leaf
3) Mounting cutout
4) Actuation direction
5) Lock
6) Spring
7) Cover cap (Form B)
8) Cylinder lock (Form A)
9) Display (Form A)
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2011 Snap locks, plastic with recessed grip, snap-in 375 kB

Drawings (total overview)

Snap locks, plastic with recessed grip, snap-in

Snap locks, plastic with recessed grip, snap-in, Form A, lockable

More information

Drawings

Snap locks, plastic with recessed grip, snap-in, Form A, lockable

Item selection/filter

Order No.FormForm definitionB

B1B2HH1 = Total
holding area
H2H3LL1L2L3L4RS = Door thickness
in mm
Temperature range
°C
CADAcc.PriceOrder
K2011.10926340Alockable3430,21724,66,7230,56167,46,74912,5max. 0,250,9-1,2-40 to 60 on request
K2011.11326340Alockable3430,21724,66,7230,56167,46,74912,5max. 0,251,3-1,6-40 to 60 on request

Snap locks, plastic with recessed grip, snap-in, Form B, not lockable

More information

Drawings

Snap locks, plastic with recessed grip, snap-in, Form B, not lockable

Item selection/filter

Order No.FormForm definitionB

B1B2HH1 = Total
holding area
H2H3LL1L2L3L4RS = Door thickness
in mm
Temperature range
°C
CADAcc.PriceOrder
K2011.00926340Bnot lockable3430,21724,66,7230,56167,46,74912,5max. 0,250,9-1,2-40 to 60 on request
K2011.01326340Bnot lockable3430,21724,66,7230,56167,46,74912,5max. 0,251,3-1,6-40 to 60 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33