Product groups
Snap locks, plastic with twist knob
K1654

Snap locks, plastic with twist knob

go back

Item description/product images

DescriptionMaterial:PC/ABS.Version:Black, chromed, white or beige.Note:The flush knob enables these snap locks to be installed flush into doors, hatches and panels.
The catch plate can also be used as a stop if there is no suitable strike surface available.

Flammability: listed UL94-HB
Max. torque to tighten the nut: 4.2 Nm.
Type of operation:When not actuated, the knob is flush with the housing. When the knob is pressed, it springs out and can be used to retract the latch by twisting to the left or right. The door latches automatically when pushed shut. Press the knob in again to make it flush with the housing.Application:- Automobile industry
- Medical technology
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Furniture industry
Assembly:1. Produce a mounting cutout as shown in the drawing.
2. Attach the catch plate.
3. Secure from the rear using the mounting nut.
Supplied withMounting nut and catch plate.
M5 screws for the catch plate are not supplied.
Drawing reference:
1) Knob
2) Guide pin to prevent twisting
3) Door leaf
4) Frame
5) Mounting nut
6) Housing
7) Catch plate
8) For guide pin (optional)
9) Cutout to prevent twisting (optional)
10) Mounting cutout
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1654 Snap locks, plastic with twist knob 257 kB

Drawings

Snap locks, plastic with twist knob

Item selection/filter

Order No.Main
colour
AB

B1B2B3B4B5DD1D2HH1H2H3H4H5H6H7CADAcc.PriceOrder
K1654.247400black284026,512405,216M32x1,53274747173,2261630,234 on request
K1654.247401chromed284026,512405,216M32x1,53274747173,2261630,234 on request
K1654.247402white284026,512405,216M32x1,53274747173,2261630,234 on request
K1654.247403beige284026,512405,216M32x1,53274747173,2261630,234 on request
Order No.Main
colour
LL1L2L3L4TT1Max.
operating load
in N
Temperature range
°C
S = Door thickness
in mm
CADAcc.PriceOrder
K1654.247400black39,8734,427,21518,5133310-30 to 601,2-19 on request
K1654.247401chromed39,8734,427,21518,5133310-30 to 601,2-19 on request
K1654.247402white39,8734,427,21518,5133310-30 to 601,2-19 on request
K1654.247403beige39,8734,427,21518,5133310-30 to 601,2-19 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33