Product groups
Tube clamps straight, aluminium with double ball joint
K0483

Tube clamps straight, aluminium with double ball joint

go back

Item description/product images

DescriptionProduct description:Straight tube clamps are used for axial joints. They can be screwed onto machines or frames. Two straight tube clamps are joined together over a 60° free-swivelling double ball joint.
This enables a very flexibly adjustable tube construction and provides an alternative to conventional welded constructions.
Material:Cast aluminium.
ISO 4762 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:Can be combined with other tube clamps size 30 mm.

A special coating on the surface of the ball joint ensures high-strength clamping.


Max. torque when tightening the locking screw:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.

The stated forces and torques are non-binding guidelines that may not be achievable due to diverse application conditions e.g. temperature or surface finish.
The details constitute niether a guarantee of the quality nor a warranted characteristic of the products.
Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0483 Tube clamps straight, aluminium with double ball joint 330 kB

Drawings

Tube clamps straight, aluminium with double ball joint

Item selection/filter

Order No.A

EILMNRMb (Nm)CADAcc.PriceOrder
K0483.53030230,1405318433804740 on request