Product groups
Tube clamps base, aluminum with ball joint
K0477

Tube clamps base, aluminum with ball joint

go back

Item description/product images

DescriptionProduct description:Tube clamp bases are used for angular joints. They can be screwed onto machines or frames.
The tube clamps have a 360° rotatable connection plate on the ball joint.
Components such as sensors, reflectors and other elements can be fastened to these and individually adjusted. Suitable for components that need to be precisely aligned and often readjusted.
The swivel range of the connection plate is 60°.
Material:Cast aluminium.
ISO 4762 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:Can be combined with other tube clamps size 18 mm and 30 mm.

A special coating on the surface of the ball joint ensures high-strength clamping.

Max. torque when tightening the locking screw:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.

The stated forces and torques are non-binding guidelines that may not be achievable due to diverse application conditions e.g. temperature or surface finish.
The details constitute niether a guarantee of the quality nor a warranted characteristic of the products.
Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0477 Tube clamps base, aluminum with ball joint 420 kB

Drawings (total overview)

Tube clamps base, aluminum with ball joint

Tube clamps base, aluminium with ball joint, Form A

More information

Drawings

Tube clamps base, aluminium with ball joint, Form A

Item selection/filter

Order No.FormBCD

EFGHKLMNOUMb (Nm)CADAcc.PriceOrder
K0477.5181A5,521M5X1050154020305830538409 on request

Tube clamps base, aluminium with ball joint, Form B

More information

Drawings

Tube clamps base, aluminium with ball joint, Form B

Item selection/filter

Order No.FormBCD

D1HKLMNOUJPRWMb (Nm)CADAcc.PriceOrder
K0477.5301B730M65,81638,18060839,542,53441,545,530,240 on request