Product groups

Item description/product images

DescriptionMaterial:Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
Version:Black.
Screws and nuts electro zinc-plated.
Note:The standard size for round tubes is Ø18 mm or Ø30 mm. Use reducer sleeves K0492 if smaller tubes are to be clamped or a conversion from round to square tubes is required.On request:Plastic clamping levers for tightening.Accessory:- Reducer sleeves K0492
- Round and square tubes K0493
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0472 Tube clamps cross plastic 684 kB
 Technical information Thermoplastic tube clamping system 128 kB

Drawings

Tube clamps, cross, plastic

Item selection/filter

Order No.

ABCDKLPRSCADAcc.PriceOrder
K0472.18181818203048632148M6x18  on request
K0472.303030303345729928,577M8x25  on request