Product groups
Plugs, plastic with felt glide surface for round and square tubes, Form C, rectangular
K2036_C

Plugs, plastic with felt glide surface for round and square...

go back

Item description/product images

DescriptionMaterial:Body polyethylene.
Glide face synthetic needle felt.
Version:Body black.Note:The felt surface enables gentle and quiet gliding or sliding.

The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
Application:The plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Especially suitable to avoid scratches on sensitive and hard floors such as stone or laminate.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2036_C Plugs, plastic with felt glide surface for round and square tubes, Form C, rectangular 268 kB

Drawings

Plugs, plastic with felt glide surface for round and square tubes, Form C, rectangular

Item selection/filter

Order No.Version 2FormForm definitionABH

H1LSuitable for

CADAcc.PriceOrder
K2036.20151020-Crectangular201553,511,520x15x1-2 on request
K2036.25201030-Crectangular252053,511,525x20x1-3 on request
K2036.30100820-Crectangular301033,511,530x10x0,8-2 on request
K2036.30150825-Crectangular301553,511,530x15x0,8-2,5 on request
K2036.35100820-Crectangular351053,511,535x10x0,8-2 on request
K2036.35151030-Crectangular351553,511,535x15x1-3 on request
K2036.40101520-Crectangular401053,51140x10x1,5-2 on request
K2036.40151020-Crectangular401553,511,740x15x1-2 on request
K2036.40301030-Crectangular403053,511,540x30x1-3 on request