Product groups

Item description/product images

DescriptionMaterial:Die-cast aluminium.Version:Bright, vibratory ground.Note:Stabile levelling foot which is ideally suited for conveyor units. With aligning markings to precisely position the ducks feet.Accessory:Matching threaded rods K1960.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1937 Ducks feet 238 kB

Drawings

Ducks feet

Item selection/filter

Order No.AA1BDD1HLTLoad
capacity
N
CADAcc.PriceOrder
K1937.16165-70M164045119,5254000  on request
K1937.201755590M205250139,527,56000  on request