Product groups
Plugs, plastic with felt glide surface for round and square tubes, Form A, round
K2036_A

Plugs, plastic with felt glide surface for round and square...

go back

Item description/product images

DescriptionMaterial:Body polyethylene.
Glide face synthetic needle felt.
Version:Body black.Note:The felt surface enables gentle and quiet gliding or sliding.

The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
Application:The plugs are used in steel pipes, tube covers or aluminium base frames in industry, trade and households. Especially suitable to avoid scratches on sensitive and hard floors such as stone or laminate.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2036_A Plugs, plastic with felt glide surface for round and square tubes, Form A, round 408 kB

Drawings

Plugs, plastic with felt glide surface for round and square tubes, Form A, round

Item selection/filter

Order No.Version 2FormForm definitionDH

H1LSuitable for

CADAcc.PriceOrder
K2036.00120820for round tubesAround123,53,510Ø12x0.8-2 on request
K2036.00130820for round tubesAround1343,511,5Ø13x0.8-2 on request
K2036.00140820for round tubesAround1453,510,5Ø14x0.8-2 on request
K2036.00150820for round tubesAround1533,511,5Ø15x0.8-2 on request
K2036.00160820for round tubesAround1653,511,5Ø16x0.8-2 on request
K2036.00180825for round tubesAround1853,511,5Ø18x0,8-2,5 on request
K2036.00190825for round tubesAround1953,511,5Ø19x0.8-2.5 on request
K2036.00200825for round tubesAround2053,511,5Ø20x0,8-2,5 on request
K2036.00220830for round tubesAround2253,511,5Ø22x0.8-3 on request
K2036.00230830for round tubesAround2353,511,5Ø23x0.8-3 on request
K2036.00251030for round tubesAround2553,511,5Ø25x1-3 on request
K2036.00260830for round tubesAround2653,511,5Ø26x0.8-3 on request
K2036.00280825for round tubesAround2853,511,5Ø28x0.8-2.5 on request
K2036.00300825for round tubesAround3053,511,5Ø30x0,8-2,5 on request
K2036.00320830for round tubesAround3253,511,5Ø32x0.8-3 on request
K2036.00351030for round tubesAround3553,511,5Ø35x1-3 on request
K2036.00401030for round tubesAround4053,511,5Ø40x1-3 on request
K2036.00420825for round tubesAround4253,511,5Ø42x0.8-2.5 on request