Product groups
Locating pin with internal thread, Form C, flattened
K1094_C

Locating pin with internal thread, Form C, flattened

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and ground (HRC 60 ±2).Note:The locating pins are designed to make the joining process easier. Used in combination with hardened locating bushes K1095, they enable exact, low-wear, and fast changes of the workpiece.

Versions D1 = 5 and D1 = 6 do not have an internal thread.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1094_C Locating pin with internal thread, Form C, flattened 359 kB

Drawings

Locating pin with internal thread, Form C, flattened

Item selection/filter

Order No.FormVersion 1D1D2HH1H2GRBTCADAcc.PriceOrder
K1094.405Cshort53835-1,50-- on request
K1094.406Cshort641046-1,80-- on request
K1094.408Cshort8611,467,4M2,52,52,55 on request
K1094.410Cshort10713,779,7M2,533,05 on request
K1094.412Cshort12816812M33,53,56 on request
K1094.416Cshort1612201215M4558 on request
K1094.420Cshort201425,51419,5M56610 on request
K1094.505Clong531035-1,50-- on request
K1094.506Clong641246-1,80-- on request
K1094.508Clong8617,467,4M2,52,52,55 on request
K1094.510Clong10721,779,7M2,533,05 on request
K1094.512Clong12824812M33,53,56 on request
K1094.516Clong1612291215M4558 on request
K1094.520Clong201435,51419,5M56610 on request