Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Body high carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:Fixture feet with internal thread are used as supports for fixtures or rough or machined workpieces. They can also be used as stops or thust pads in fixtures and toolmaking.Drawing reference:
Form A: hardened face
Form B: face hardened and ground
Form C: hardened spherical surface
Form D: tempered serrated surface
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0301 Fixture feet with internal thread 198 kB

Drawings (total overview)

Fixture feet with internal thread

Fixture feet with internal thread, Form A hardened flat face

More information

Drawings

Fixture feet with internal thread, Form A hardened flat face

Item selection/filter

Order No.FormDEGHTSWCADAcc.PriceOrder
K0301.106X20A9,52M6201210 on request
K0301.106X40A9,52M6401210 on request
K0301.110X32A16,53M10321817 on request
K0301.110X63A16,53M10631817 on request
K0301.112X32A18,53M12321819 on request
K0301.112X63A18,53M12631819 on request
K0301.116X50A234M16502424 on request
K0301.116X100A234M161002424 on request

Fixture feet with internal thread, Form B flat face hardened and ground

More information

Drawings

Fixture feet with internal thread, Form B flat face hardened and ground

Item selection/filter

Order No.FormDEGHTSWCADAcc.PriceOrder
K0301.206X20B9,52M6201210 on request
K0301.206X40B9,52M6401210 on request
K0301.210X32B16,53M10321817 on request
K0301.210X63B16,53M10631817 on request
K0301.212X32B18,53M12321819 on request
K0301.212X63B18,53M12631819 on request
K0301.216X50B234M16502424 on request
K0301.216X100B234M161002424 on request

Fixture feet with internal thread, Form C hardened spherical face

More information

Drawings

Fixture feet with internal thread, Form C hardened spherical face

Item selection/filter

Order No.FormDGHRTSWCADAcc.PriceOrder
K0301.306X20C9,5M620151210 on request
K0301.306X40C9,5M640151210 on request
K0301.310X32C16,5M1032301817 on request
K0301.310X63C16,5M1063301817 on request
K0301.312X32C18,5M1232351819 on request
K0301.312X63C18,5M1263351819 on request
K0301.316X50C23M1650402424 on request
K0301.316X100C23M16100402424 on request

Fixture feet with internal thread, Form D serrated face tempered

More information

Drawings

Fixture feet with internal thread, Form D serrated face tempered

Item selection/filter

Order No.FormDGHTSWCADAcc.PriceOrder
K0301.406X20D9,5M6201210 on request
K0301.406X40D9,5M6401210 on request
K0301.410X32D16,5M10321817 on request
K0301.410X63D16,5M10631817 on request
K0301.412X32D18,5M12321819 on request
K0301.412X63D18,5M12631819 on request
K0301.416X50D23M16502424 on request
K0301.416X100D23M161002424 on request