Product groups
Locating pins with flattened ball-end Form C
K0350

Locating pins with flattened ball-end Form C

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0350 Locating pins with flattened ball-end Form C 236 kB

Drawings (total overview)

Locating pins with flattened ball-end Form C

Locating pins with ball end Form C, internal thread one side in blind hole

More information

Drawings

Locating pins with ball end Form C, internal thread one side in blind hole

Item selection/filter

Order No.Material

SizeABCDEFGHJThreaded core holeCADAcc.PriceOrder
K0350.052tool steel1555652M2,54,5R 1Blind hole on request
K0350.062tool steel1666862M35R 1Blind hole on request
K0350.082tool steel18881082M36R 2Blind hole on request
K0350.102tool steel110101013102,5M36R 2,5Blind hole on request
K0350.122tool steel112121215123M48R 3Blind hole on request
K0350.142tool steel114141417143,5M48R 3,5Blind hole on request
K0350.162tool steel116161620164M510R 4Blind hole on request
K0350.202tool steel120202025205M510R 5Blind hole on request
K0350.252tool steel125252525256M510R 6Blind hole on request
K0350.302tool steel130303030308M612R 8Blind hole on request
K0350.402tool steel1404040404010M612R 10Blind hole on request
K0350.502tool steel1505050505012M612R 12Blind hole on request
K0350.5052stainless steel1555652M2,54,5R 1Blind hole on request
K0350.5062stainless steel1666862M35R 1Blind hole on request
K0350.5082stainless steel18881082M36R 2Blind hole on request
K0350.5102stainless steel110101013102,5M36R 2,5Blind hole on request
K0350.5122stainless steel112121215123M48R 3Blind hole on request
K0350.5142stainless steel114141417143,5M48R 3,5Blind hole on request
K0350.5162stainless steel116161620164M510R 4Blind hole on request
K0350.5202stainless steel120202025205M510R 5Blind hole on request

Locating pins with flattened ball end Form C, internal thread both sides in blind holes

More information

Drawings

Locating pins with flattened ball end Form C, internal thread both sides in blind holes

Item selection/filter

Order No.Material

SizeABCDEFGHJThreaded core holeCADAcc.PriceOrder
K0350.10022tool steel210101013102,5M36R 2,5Blind hole on request
K0350.12022tool steel212121215123M48R 3Blind hole on request
K0350.14022tool steel214141417143,5M48R 3,5Blind hole on request
K0350.16022tool steel216161620164M510R 4Blind hole on request
K0350.20022tool steel220202025205M510R 5Blind hole on request
K0350.25022tool steel225252525256M510R 6Blind hole on request
K0350.30022tool steel230303030308M612R 8Blind hole on request
K0350.40022tool steel2404040404010M612R 10Blind hole on request
K0350.50022tool steel2505050505012M612R 12Blind hole on request
K0350.510022stainless steel210101013102,5M36R 2,5Blind hole on request
K0350.512022stainless steel212121215123M48R 3Blind hole on request
K0350.514022stainless steel214141417143,5M48R 3,5Blind hole on request
K0350.516022stainless steel216161620164M510R 4Blind hole on request
K0350.520022stainless steel220202025205M510R 5Blind hole on request

Locating pins with flattened ball end Form C, internal thread both sides in blind holes

More information

Drawings

Locating pins with flattened ball end Form C, internal thread both sides in blind holes

Item selection/filter

Order No.Material

SizeABCDEFGHJThreaded core holeCADAcc.PriceOrder
K0350.05022tool steel3555652M2,54,5R 1Through hole on request
K0350.06022tool steel3666862M35R 1Through hole on request
K0350.08022tool steel38881082M36R 2Through hole on request
K0350.505022stainless steel3555652M2,54,5R 1Through hole on request
K0350.506022stainless steel3666862M35R 1Through hole on request
K0350.508022stainless steel38881082M36R 2Through hole on request