Product groups
Cam-action indexing plungers, Form E, without grip cap
K1670_E

Cam-action indexing plungers, Form E, without grip cap

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.0503.
Sleeve 1.0403.
Indexing pin free-cutting steel.
Spring 1.4310.
Version:Sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Note:If the cam-action indexing plunger is to be welded on, the sleeve should be tack welded so that the spring is not thermally damaged from the high temperatures.Advantages:Turning the grip through 180° retracts the pin.
Smooth sleeve, Connecting option via adapter sleeve
On request:Special versions.
Accessory:Positioning bushes K1290, K1839, K1840.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1670_E Cam-action indexing plungers, Form E, without grip cap 153 kB

Drawings

Cam-action indexing plungers, Form E, without grip cap

Item selection/filter

Order No.FormDD1LL1BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1670.080410E41038,5259361814 on request
K1670.080510E51038,5259361,3814 on request
K1670.080610E61038,5259361,8814 on request
K1670.080512E51247,43010,83,681,3814 on request
K1670.080612E61247,43010,83,681,8814 on request
K1670.080812E81247,43010,83,682,3814 on request
K1670.080616E61661,24014,44,8101,81535 on request
K1670.080816E81661,24014,44,8102,31535 on request
K1670.081016E101661,24014,44,8102,81535 on request
K1670.080820E8207150186122,32060 on request
K1670.081020E10207150186122,82060 on request
K1670.081220E122071501861232060 on request