Product groups
Cam-action indexing plunger, steel, with square sleeve
K2222

Cam-action indexing plunger, steel, with square sleeve

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material:

Grip and indexing pin steel.
Sleeve 1.0403.
Spring 1.4310.
Grip cap thermoplastic PA.

Version:Sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021.
-pure orange RAL 2004.
-colza yellow RAL 1021.
-traffic red RAL 3020.
-signal green RAL 6032.
-traffic blue RAL 5017.
-light grey RAL 7035.
Note:The square sleeve makes these plungers suitable for welding. To prevent overheating the spring, positioning with spot welding is recommended.Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Square sleeve for welding.
On request:Special versions.
Accessory:Positioning bushes K1290, K1839, K1840.
Drawing reference:
Form G: without grip cap
Form H: with grip cap
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2222 Cam-action indexing plunger, steel, with square sleeve 208 kB

Drawings (total overview)

Cam-action indexing plunger, steel, with square sleeve

Cam-action indexing plungers, steel with square sleeve, Form G, without grip cap

More information

Drawings

Cam-action indexing plungers, steel with square sleeve, Form G, without grip cap

Item selection/filter

Order No.FormDD1LL1BB1HFx30°SWSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2222.100410G41038,525936112814 on request
K2222.100510G51038,5259361,312814 on request
K2222.100610G61038,5259361,812814 on request
K2222.100512G51247,43010,83,681,316814 on request
K2222.100612G61247,43010,83,681,816814 on request
K2222.100812G81247,43010,83,682,316814 on request
K2222.100616G61661,24014,44,8101,8201535 on request
K2222.100816G81661,24014,44,8102,3201535 on request
K2222.101016G101661,24014,44,8102,8201535 on request
K2222.100820G8207150186122,3242060 on request
K2222.101020G10207150186122,8242060 on request
K2222.101220G12207150186123242060 on request

Cam-action indexing plungers, steel with square sleeve, Form F, with grip cap

More information

Drawings

Cam-action indexing plungers, steel with square sleeve, Form F, with grip cap

Item selection/filter

Order No.FormComponent
colour
DD1LL1BB1HFx30°SWSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2222.110410Hblack grey RAL 702141039,526,310,94,96112814 on request
K2222.110510Hblack grey RAL 702151039,526,310,94,961,312814 on request
K2222.110610Hblack grey RAL 702161039,526,310,94,961,812814 on request
K2222.110512Hblack grey RAL 702151248,431,112,95,781,316814 on request
K2222.110612Hblack grey RAL 702161248,431,112,95,781,816814 on request
K2222.110812Hblack grey RAL 702181248,431,112,95,782,316814 on request
K2222.110616Hblack grey RAL 702161662,341,516,67101,8201535 on request
K2222.110816Hblack grey RAL 702181662,341,516,67102,3201535 on request
K2222.111016Hblack grey RAL 7021101662,341,516,67102,8201535 on request
K2222.110820Hblack grey RAL 702182072,351,320,58,5122,3242060 on request
K2222.111020Hblack grey RAL 7021102072,351,320,58,5122,8242060 on request
K2222.111220Hblack grey RAL 7021122072,351,320,58,5123242060 on request
K2222.1104102Horange RAL 200441039,526,310,94,96112814 on request
K2222.1105102Horange RAL 200451039,526,310,94,961,312814 on request
K2222.1106102Horange RAL 200461039,526,310,94,961,812814 on request
K2222.1105122Horange RAL 200451248,431,112,95,781,316814 on request
K2222.1106122Horange RAL 200461248,431,112,95,781,816814 on request
K2222.1108122Horange RAL 200481248,431,112,95,782,316814 on request
K2222.1106162Horange RAL 200461662,341,516,67101,8201535 on request
K2222.1108162Horange RAL 200481662,341,516,67102,3201535 on request
K2222.1110162Horange RAL 2004101662,341,516,67102,8201535 on request
K2222.1108202Horange RAL 200482072,351,320,58,5122,3242060 on request
K2222.1110202Horange RAL 2004102072,351,320,58,5122,8242060 on request
K2222.1112202Horange RAL 2004122072,351,320,58,5123242060 on request
K2222.11041016Hcolza yellow RAL 102141039,526,310,94,96112814 on request
K2222.11051016Hcolza yellow RAL 102151039,526,310,94,961,312814 on request
K2222.11061016Hcolza yellow RAL 102161039,526,310,94,961,812814 on request
K2222.11051216Hcolza yellow RAL 102151248,431,112,95,781,316814 on request
K2222.11061216Hcolza yellow RAL 102161248,431,112,95,781,816814 on request
K2222.11081216Hcolza yellow RAL 102181248,431,112,95,782,316814 on request
K2222.11061616Hcolza yellow RAL 102161662,341,516,67101,8201535 on request
K2222.11081616Hcolza yellow RAL 102181662,341,516,67102,3201535 on request
K2222.11101616Hcolza yellow RAL 1021101662,341,516,67102,8201535 on request
K2222.11082016Hcolza yellow RAL 102182072,351,320,58,5122,3242060 on request
K2222.11102016Hcolza yellow RAL 1021102072,351,320,58,5122,8242060 on request
K2222.11122016Hcolza yellow RAL 1021122072,351,320,58,5123242060 on request
K2222.11041084Htraffic red RAL 302041039,526,310,94,96112814 on request
K2222.11051084Htraffic red RAL 302051039,526,310,94,961,312814 on request
K2222.11061084Htraffic red RAL 302061039,526,310,94,961,812814 on request
K2222.11051284Htraffic red RAL 302051248,431,112,95,781,316814 on request
K2222.11061284Htraffic red RAL 302061248,431,112,95,781,816814 on request
K2222.11081284Htraffic red RAL 302081248,431,112,95,782,316814 on request
K2222.11061684Htraffic red RAL 302061662,341,516,67101,8201535 on request
K2222.11081684Htraffic red RAL 302081662,341,516,67102,3201535 on request
K2222.11101684Htraffic red RAL 3020101662,341,516,67102,8201535 on request
K2222.11082084Htraffic red RAL 302082072,351,320,58,5122,3242060 on request
K2222.11102084Htraffic red RAL 3020102072,351,320,58,5122,8242060 on request
K2222.11122084Htraffic red RAL 3020122072,351,320,58,5123242060 on request
K2222.11041086Hsignal green RAL 603241039,526,310,94,96112814 on request
K2222.11051086Hsignal green RAL 603251039,526,310,94,961,312814 on request
K2222.11061086Hsignal green RAL 603261039,526,310,94,961,812814 on request
K2222.11051286Hsignal green RAL 603251248,431,112,95,781,316814 on request
K2222.11061286Hsignal green RAL 603261248,431,112,95,781,816814 on request
K2222.11081286Hsignal green RAL 603281248,431,112,95,782,316814 on request
K2222.11061686Hsignal green RAL 603261662,341,516,67101,8201535 on request
K2222.11081686Hsignal green RAL 603281662,341,516,67102,3201535 on request
K2222.11101686Hsignal green RAL 6032101662,341,516,67102,8201535 on request
K2222.11082086Hsignal green RAL 603282072,351,320,58,5122,3242060 on request
K2222.11102086Hsignal green RAL 6032102072,351,320,58,5122,8242060 on request
K2222.11122086Hsignal green RAL 6032122072,351,320,58,5123242060 on request
K2222.11041087Htraffic blue RAL 501741039,526,310,94,96112814 on request
K2222.11051087Htraffic blue RAL 501751039,526,310,94,961,312814 on request
K2222.11061087Htraffic blue RAL 501761039,526,310,94,961,812814 on request
K2222.11051287Htraffic blue RAL 501751248,431,112,95,781,316814 on request
K2222.11061287Htraffic blue RAL 501761248,431,112,95,781,816814 on request
K2222.11081287Htraffic blue RAL 501781248,431,112,95,782,316814 on request
K2222.11061687Htraffic blue RAL 501761662,341,516,67101,8201535 on request
K2222.11081687Htraffic blue RAL 501781662,341,516,67102,3201535 on request
K2222.11101687Htraffic blue RAL 5017101662,341,516,67102,8201535 on request
K2222.11082087Htraffic blue RAL 501782072,351,320,58,5122,3242060 on request
K2222.11102087Htraffic blue RAL 5017102072,351,320,58,5122,8242060 on request
K2222.11122087Htraffic blue RAL 5017122072,351,320,58,5123242060 on request
K2222.11051088Hlight grey RAL 703551039,526,310,94,961,312814 on request
K2222.11041088Hlight grey RAL 703541039,526,310,94,96112814 on request
K2222.11061088Hlight grey RAL 703561039,526,310,94,961,812814 on request
K2222.11051288Hlight grey RAL 703551248,431,112,95,781,316814 on request
K2222.11061288Hlight grey RAL 703561248,431,112,95,781,816814 on request
K2222.11081288Hlight grey RAL 703581248,431,112,95,782,316814 on request
K2222.11061688Hlight grey RAL 703561662,341,516,67101,8201535 on request
K2222.11081688Hlight grey RAL 703581662,341,516,67102,3201535 on request
K2222.11101688Hlight grey RAL 7035101662,341,516,67102,8201535 on request
K2222.11082088Hlight grey RAL 703582072,351,320,58,5122,3242060 on request
K2222.11102088Hlight grey RAL 7035102072,351,320,58,5122,8242060 on request
K2222.11122088Hlight grey RAL 7035122072,351,320,58,5123242060 on request