Product groups
Cam-action indexing plungers, stainless steel with thread lock
K2115

Cam-action indexing plungers, stainless steel with thread lock

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.4308
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Thread lock blue polyamide
Version:Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.Accessory:Mounting bracket K0638.
Positioning bushes K1290.
Drawing reference:
Form AP: without grip cap or nut.
Form CP: with grip cap, without nut.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2115 Cam-action indexing plungers, stainless steel with thread lock 266 kB

Drawings (total overview)

Cam-action indexing plungers, stainless steel with thread lock

Cam-action indexing plungers, stainless steel, with thread lock, without grip cap or nut, Form AP

More information

Drawings

Cam-action indexing plungers, stainless steel, with thread lock, without grip cap or nut, Form AP

Item selection/filter

Order No.FormForm definitionD

D1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2115.1940410APwithout plastic cap, without locknut4M101038,52515936101814 on request
K2115.1940510APwithout plastic cap, without locknut5M101038,52515936101,3814 on request
K2115.1940610APwithout plastic cap, without locknut6M101038,52515936101,8814 on request
K2115.19404101APwithout plastic cap, without locknut4M10x11038,52515936101814 on request
K2115.19405101APwithout plastic cap, without locknut5M10x11038,52515936101,3814 on request
K2115.19406101APwithout plastic cap, without locknut6M10x11038,52515936101,8814 on request
K2115.1940512APwithout plastic cap, without locknut5M121247,4301910,83,68121,3515 on request
K2115.1940612APwithout plastic cap, without locknut6M121247,4301910,83,68121,8515 on request
K2115.1940812APwithout plastic cap, without locknut8M121247,4301910,83,68122,3515 on request
K2115.19405121APwithout plastic cap, without locknut5M12x1,51247,4301910,83,68121,3515 on request
K2115.19406121APwithout plastic cap, without locknut6M12x1,51247,4301910,83,68121,8515 on request
K2115.19408121APwithout plastic cap, without locknut8M12x1,51247,4301910,83,68122,3515 on request
K2115.1940616APwithout plastic cap, without locknut6M161661,2402614,44,810161,81535 on request
K2115.1940816APwithout plastic cap, without locknut8M161661,2402614,44,810162,31535 on request
K2115.1941016APwithout plastic cap, without locknut10M161661,2402614,44,810162,81535 on request
K2115.19406161APwithout plastic cap, without locknut6M16x1,51661,2402614,44,810161,81535 on request
K2115.19408161APwithout plastic cap, without locknut8M16x1,51661,2402614,44,810162,31535 on request
K2115.19410161APwithout plastic cap, without locknut10M16x1,51661,2402614,44,810162,81535 on request
K2115.1940820APwithout plastic cap, without locknut8M202071503018612202,32060 on request
K2115.1941020APwithout plastic cap, without locknut10M202071503018612202,82060 on request
K2115.1941220APwithout plastic cap, without locknut12M2020715030186122032060 on request
K2115.19408201APwithout plastic cap, without locknut8M20x1,52071503018612202,32060 on request
K2115.19410201APwithout plastic cap, without locknut10M20x1,52071503018612202,82060 on request
K2115.19412201APwithout plastic cap, without locknut12M20x1,520715030186122032060 on request

Cam-action indexing plungers, stainless steel, with thread lock, with cap, without nut, Form CP

More information

Drawings

Cam-action indexing plungers, stainless steel, with thread lock, with cap, without nut, Form CP

Item selection/filter

Order No.FormForm definitionComponent
colour
D

D1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2115.1960410CPwith plastic cap, without locknutblack grey RAL 70214M101039,526,31510,94,96101814 on request
K2115.1960510CPwith plastic cap, without locknutblack grey RAL 70215M101039,526,31510,94,96101,3814 on request
K2115.1960610CPwith plastic cap, without locknutblack grey RAL 70216M101039,526,31510,94,96101,8814 on request
K2115.19604101CPwith plastic cap, without locknutblack grey RAL 70214M10x11039,526,31510,94,96101814 on request
K2115.19605101CPwith plastic cap, without locknutblack grey RAL 70215M10x11039,526,31510,94,96101,3814 on request
K2115.19606101CPwith plastic cap, without locknutblack grey RAL 70216M10x11039,526,31510,94,96101,8814 on request
K2115.1960512CPwith plastic cap, without locknutblack grey RAL 70215M121248,431,11912,95,78121,3515 on request
K2115.1960612CPwith plastic cap, without locknutblack grey RAL 70216M121248,431,11912,95,78121,8515 on request
K2115.1960812CPwith plastic cap, without locknutblack grey RAL 70218M121248,431,11912,95,78122,3515 on request
K2115.19605121CPwith plastic cap, without locknutblack grey RAL 70215M12x1,51248,431,11912,95,78121,3515 on request
K2115.19606121CPwith plastic cap, without locknutblack grey RAL 70216M12x1,51248,431,11912,95,78121,8515 on request
K2115.19608121CPwith plastic cap, without locknutblack grey RAL 70218M12x1,51248,431,11912,95,78122,3515 on request
K2115.1960616CPwith plastic cap, without locknutblack grey RAL 70216M161662,341,52616,6710161,81535 on request
K2115.1960816CPwith plastic cap, without locknutblack grey RAL 70218M161662,341,52616,6710162,31535 on request
K2115.1961016CPwith plastic cap, without locknutblack grey RAL 702110M161662,341,52616,6710162,81535 on request
K2115.19606161CPwith plastic cap, without locknutblack grey RAL 70216M16x1,51662,341,52616,6710161,81535 on request
K2115.19608161CPwith plastic cap, without locknutblack grey RAL 70218M16x1,51662,341,52616,6710162,31535 on request
K2115.19610161CPwith plastic cap, without locknutblack grey RAL 702110M16x1,51662,341,52616,6710162,81535 on request
K2115.1960820CPwith plastic cap, without locknutblack grey RAL 70218M202072,351,33020,58,512202,32060 on request
K2115.1961020CPwith plastic cap, without locknutblack grey RAL 702110M202072,351,33020,58,512202,82060 on request
K2115.1961220CPwith plastic cap, without locknutblack grey RAL 702112M202072,351,33020,58,5122032060 on request
K2115.19608201CPwith plastic cap, without locknutblack grey RAL 70218M20x1,52072,351,33020,58,512202,32060 on request
K2115.19610201CPwith plastic cap, without locknutblack grey RAL 702110M20x1,52072,351,33020,58,512202,82060 on request
K2115.19612201CPwith plastic cap, without locknutblack grey RAL 702112M20x1,52072,351,33020,58,5122032060 on request
K2115.19604102CPwith plastic cap, without locknutorange RAL 20044M101039,526,31510,94,96101814 on request
K2115.19605102CPwith plastic cap, without locknutorange RAL 20045M101039,526,31510,94,96101,3814 on request
K2115.19606102CPwith plastic cap, without locknutorange RAL 20046M101039,526,31510,94,96101,8814 on request
K2115.196041012CPwith plastic cap, without locknutorange RAL 20044M10x11039,526,31510,94,96101814 on request
K2115.196051012CPwith plastic cap, without locknutorange RAL 20045M10x11039,526,31510,94,96101,3814 on request
K2115.196061012CPwith plastic cap, without locknutorange RAL 20046M10x11039,526,31510,94,96101,8814 on request
K2115.19605122CPwith plastic cap, without locknutorange RAL 20045M121248,431,11912,95,78121,3515 on request
K2115.19606122CPwith plastic cap, without locknutorange RAL 20046M121248,431,11912,95,78121,8515 on request
K2115.19608122CPwith plastic cap, without locknutorange RAL 20048M121248,431,11912,95,78122,3515 on request
K2115.196051212CPwith plastic cap, without locknutorange RAL 20045M12x1,51248,431,11912,95,78121,3515 on request
K2115.196061212CPwith plastic cap, without locknutorange RAL 20046M12x1,51248,431,11912,95,78121,8515 on request
K2115.196081212CPwith plastic cap, without locknutorange RAL 20048M12x1,51248,431,11912,95,78122,3515 on request
K2115.19606162CPwith plastic cap, without locknutorange RAL 20046M161662,341,52616,6710161,81535 on request
K2115.19608162CPwith plastic cap, without locknutorange RAL 20048M161662,341,52616,6710162,31535 on request
K2115.19610162CPwith plastic cap, without locknutorange RAL 200410M161662,341,52616,6710162,81535 on request
K2115.196061612CPwith plastic cap, without locknutorange RAL 20046M16x1,51662,341,52616,6710161,81535 on request
K2115.196081612CPwith plastic cap, without locknutorange RAL 20048M16x1,51662,341,52616,6710162,31535 on request
K2115.196101612CPwith plastic cap, without locknutorange RAL 200410M16x1,51662,341,52616,6710162,81535 on request
K2115.19608202CPwith plastic cap, without locknutorange RAL 20048M202072,351,33020,58,512202,32060 on request
K2115.19610202CPwith plastic cap, without locknutorange RAL 200410M202072,351,33020,58,512202,82060 on request
K2115.19612202CPwith plastic cap, without locknutorange RAL 200412M202072,351,33020,58,5122032060 on request
K2115.196082012CPwith plastic cap, without locknutorange RAL 20048M20x1,52072,351,33020,58,512202,32060 on request
K2115.196102012CPwith plastic cap, without locknutorange RAL 200410M20x1,52072,351,33020,58,512202,82060 on request
K2115.196122012CPwith plastic cap, without locknutorange RAL 200412M20x1,52072,351,33020,58,5122032060 on request
K2115.196041016CPwith plastic cap, without locknutcolza yellow RAL 10214M101039,526,31510,94,96101814 on request
K2115.196051016CPwith plastic cap, without locknutcolza yellow RAL 10215M101039,526,31510,94,96101,3814 on request
K2115.196061016CPwith plastic cap, without locknutcolza yellow RAL 10216M101039,526,31510,94,96101,8814 on request
K2115.1960410116CPwith plastic cap, without locknutcolza yellow RAL 10214M10x11039,526,31510,94,96101814 on request
K2115.1960510116CPwith plastic cap, without locknutcolza yellow RAL 10215M10x11039,526,31510,94,96101,3814 on request
K2115.1960610116CPwith plastic cap, without locknutcolza yellow RAL 10216M10x11039,526,31510,94,96101,8814 on request
K2115.196051216CPwith plastic cap, without locknutcolza yellow RAL 10215M121248,431,11912,95,78121,3515 on request
K2115.196061216CPwith plastic cap, without locknutcolza yellow RAL 10216M121248,431,11912,95,78121,8515 on request
K2115.196081216CPwith plastic cap, without locknutcolza yellow RAL 10218M121248,431,11912,95,78122,3515 on request
K2115.1960512116CPwith plastic cap, without locknutcolza yellow RAL 10215M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612116CPwith plastic cap, without locknutcolza yellow RAL 10216M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812116CPwith plastic cap, without locknutcolza yellow RAL 10218M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061616CPwith plastic cap, without locknutcolza yellow RAL 10216M161662,341,52616,6710161,81535 on request
K2115.196081616CPwith plastic cap, without locknutcolza yellow RAL 10218M161662,341,52616,6710162,31535 on request
K2115.196101616CPwith plastic cap, without locknutcolza yellow RAL 102110M161662,341,52616,6710162,81535 on request
K2115.1960616116CPwith plastic cap, without locknutcolza yellow RAL 10216M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816116CPwith plastic cap, without locknutcolza yellow RAL 10218M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016116CPwith plastic cap, without locknutcolza yellow RAL 102110M16x1,51662,341,52616,6710162,81535 on request
K2115.196082016CPwith plastic cap, without locknutcolza yellow RAL 10218M202072,351,33020,58,512202,32060 on request
K2115.196102016CPwith plastic cap, without locknutcolza yellow RAL 102110M202072,351,33020,58,512202,82060 on request
K2115.196122016CPwith plastic cap, without locknutcolza yellow RAL 102112M202072,351,33020,58,5122032060 on request
K2115.1960820116CPwith plastic cap, without locknutcolza yellow RAL 10218M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020116CPwith plastic cap, without locknutcolza yellow RAL 102110M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220116CPwith plastic cap, without locknutcolza yellow RAL 102112M20x1,52072,351,33020,58,5122032060 on request
K2115.196041084CPwith plastic cap, without locknuttraffic red RAL 30204M101039,526,31510,94,96101814 on request
K2115.196051084CPwith plastic cap, without locknuttraffic red RAL 30205M101039,526,31510,94,96101,3814 on request
K2115.196061084CPwith plastic cap, without locknuttraffic red RAL 30206M101039,526,31510,94,96101,8814 on request
K2115.1960410184CPwith plastic cap, without locknuttraffic red RAL 30204M10x11039,526,31510,94,96101814 on request
K2115.1960510184CPwith plastic cap, without locknuttraffic red RAL 30205M10x11039,526,31510,94,96101,3814 on request
K2115.1960610184CPwith plastic cap, without locknuttraffic red RAL 30206M10x11039,526,31510,94,96101,8814 on request
K2115.196051284CPwith plastic cap, without locknuttraffic red RAL 30205M121248,431,11912,95,78121,3515 on request
K2115.196061284CPwith plastic cap, without locknuttraffic red RAL 30206M121248,431,11912,95,78121,8515 on request
K2115.196081284CPwith plastic cap, without locknuttraffic red RAL 30208M121248,431,11912,95,78122,3515 on request
K2115.1960512184CPwith plastic cap, without locknuttraffic red RAL 30205M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612184CPwith plastic cap, without locknuttraffic red RAL 30206M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812184CPwith plastic cap, without locknuttraffic red RAL 30208M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061684CPwith plastic cap, without locknuttraffic red RAL 30206M161662,341,52616,6710161,81535 on request
K2115.196081684CPwith plastic cap, without locknuttraffic red RAL 30208M161662,341,52616,6710162,31535 on request
K2115.196101684CPwith plastic cap, without locknuttraffic red RAL 302010M161662,341,52616,6710162,81535 on request
K2115.1960616184CPwith plastic cap, without locknuttraffic red RAL 30206M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816184CPwith plastic cap, without locknuttraffic red RAL 30208M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016184CPwith plastic cap, without locknuttraffic red RAL 302010M16x1,51662,341,52616,6710162,81535 on request
K2115.196082084CPwith plastic cap, without locknuttraffic red RAL 30208M202072,351,33020,58,512202,32060 on request
K2115.196102084CPwith plastic cap, without locknuttraffic red RAL 302010M202072,351,33020,58,512202,82060 on request
K2115.196122084CPwith plastic cap, without locknuttraffic red RAL 302012M202072,351,33020,58,5122032060 on request
K2115.1960820184CPwith plastic cap, without locknuttraffic red RAL 30208M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020184CPwith plastic cap, without locknuttraffic red RAL 302010M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220184CPwith plastic cap, without locknuttraffic red RAL 302012M20x1,52072,351,33020,58,5122032060 on request
K2115.196041086CPwith plastic cap, without locknutsignal green RAL 60324M101039,526,31510,94,96101814 on request
K2115.196051086CPwith plastic cap, without locknutsignal green RAL 60325M101039,526,31510,94,96101,3814 on request
K2115.196061086CPwith plastic cap, without locknutsignal green RAL 60326M101039,526,31510,94,96101,8814 on request
K2115.1960410186CPwith plastic cap, without locknutsignal green RAL 60324M10x11039,526,31510,94,96101814 on request
K2115.1960510186CPwith plastic cap, without locknutsignal green RAL 60325M10x11039,526,31510,94,96101,3814 on request
K2115.1960610186CPwith plastic cap, without locknutsignal green RAL 60326M10x11039,526,31510,94,96101,8814 on request
K2115.196051286CPwith plastic cap, without locknutsignal green RAL 60325M121248,431,11912,95,78121,3515 on request
K2115.196061286CPwith plastic cap, without locknutsignal green RAL 60326M121248,431,11912,95,78121,8515 on request
K2115.196081286CPwith plastic cap, without locknutsignal green RAL 60328M121248,431,11912,95,78122,3515 on request
K2115.1960512186CPwith plastic cap, without locknutsignal green RAL 60325M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612186CPwith plastic cap, without locknutsignal green RAL 60326M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812186CPwith plastic cap, without locknutsignal green RAL 60328M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061686CPwith plastic cap, without locknutsignal green RAL 60326M161662,341,52616,6710161,81535 on request
K2115.196081686CPwith plastic cap, without locknutsignal green RAL 60328M161662,341,52616,6710162,31535 on request
K2115.196101686CPwith plastic cap, without locknutsignal green RAL 603210M161662,341,52616,6710162,81535 on request
K2115.1960616186CPwith plastic cap, without locknutsignal green RAL 60326M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816186CPwith plastic cap, without locknutsignal green RAL 60328M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016186CPwith plastic cap, without locknutsignal green RAL 603210M16x1,51662,341,52616,6710162,81535 on request
K2115.196082086CPwith plastic cap, without locknutsignal green RAL 60328M202072,351,33020,58,512202,32060 on request
K2115.196102086CPwith plastic cap, without locknutsignal green RAL 603210M202072,351,33020,58,512202,82060 on request
K2115.196122086CPwith plastic cap, without locknutsignal green RAL 603212M202072,351,33020,58,5122032060 on request
K2115.1960820186CPwith plastic cap, without locknutsignal green RAL 60328M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020186CPwith plastic cap, without locknutsignal green RAL 603210M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220186CPwith plastic cap, without locknutsignal green RAL 603212M20x1,52072,351,33020,58,5122032060 on request
K2115.196041087CPwith plastic cap, without locknuttraffic blue RAL 50174M101039,526,31510,94,96101814 on request
K2115.196051087CPwith plastic cap, without locknuttraffic blue RAL 50175M101039,526,31510,94,96101,3814 on request
K2115.196061087CPwith plastic cap, without locknuttraffic blue RAL 50176M101039,526,31510,94,96101,8814 on request
K2115.1960410187CPwith plastic cap, without locknuttraffic blue RAL 50174M10x11039,526,31510,94,96101814 on request
K2115.1960510187CPwith plastic cap, without locknuttraffic blue RAL 50175M10x11039,526,31510,94,96101,3814 on request
K2115.1960610187CPwith plastic cap, without locknuttraffic blue RAL 50176M10x11039,526,31510,94,96101,8814 on request
K2115.196051287CPwith plastic cap, without locknuttraffic blue RAL 50175M121248,431,11912,95,78121,3515 on request
K2115.196061287CPwith plastic cap, without locknuttraffic blue RAL 50176M121248,431,11912,95,78121,8515 on request
K2115.196081287CPwith plastic cap, without locknuttraffic blue RAL 50178M121248,431,11912,95,78122,3515 on request
K2115.1960512187CPwith plastic cap, without locknuttraffic blue RAL 50175M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612187CPwith plastic cap, without locknuttraffic blue RAL 50176M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812187CPwith plastic cap, without locknuttraffic blue RAL 50178M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061687CPwith plastic cap, without locknuttraffic blue RAL 50176M161662,341,52616,6710161,81535 on request
K2115.196081687CPwith plastic cap, without locknuttraffic blue RAL 50178M161662,341,52616,6710162,31535 on request
K2115.196101687CPwith plastic cap, without locknuttraffic blue RAL 501710M161662,341,52616,6710162,81535 on request
K2115.1960616187CPwith plastic cap, without locknuttraffic blue RAL 50176M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816187CPwith plastic cap, without locknuttraffic blue RAL 50178M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016187CPwith plastic cap, without locknuttraffic blue RAL 501710M16x1,51662,341,52616,6710162,81535 on request
K2115.196082087CPwith plastic cap, without locknuttraffic blue RAL 50178M202072,351,33020,58,512202,32060 on request
K2115.196102087CPwith plastic cap, without locknuttraffic blue RAL 501710M202072,351,33020,58,512202,82060 on request
K2115.196122087CPwith plastic cap, without locknuttraffic blue RAL 501712M202072,351,33020,58,5122032060 on request
K2115.1960820187CPwith plastic cap, without locknuttraffic blue RAL 50178M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020187CPwith plastic cap, without locknuttraffic blue RAL 501710M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220187CPwith plastic cap, without locknuttraffic blue RAL 501712M20x1,52072,351,33020,58,5122032060 on request
K2115.196041088CPwith plastic cap, without locknutlight grey RAL 70354M101039,526,31510,94,96101814 on request
K2115.196051088CPwith plastic cap, without locknutlight grey RAL 70355M101039,526,31510,94,96101,3814 on request
K2115.196061088CPwith plastic cap, without locknutlight grey RAL 70356M101039,526,31510,94,96101,8814 on request
K2115.1960410188CPwith plastic cap, without locknutlight grey RAL 70354M10x11039,526,31510,94,96101814 on request
K2115.1960510188CPwith plastic cap, without locknutlight grey RAL 70355M10x11039,526,31510,94,96101,3814 on request
K2115.1960610188CPwith plastic cap, without locknutlight grey RAL 70356M10x11039,526,31510,94,96101,8814 on request
K2115.196051288CPwith plastic cap, without locknutlight grey RAL 70355M121248,431,11912,95,78121,3515 on request
K2115.196061288CPwith plastic cap, without locknutlight grey RAL 70356M121248,431,11912,95,78121,8515 on request
K2115.196081288CPwith plastic cap, without locknutlight grey RAL 70358M121248,431,11912,95,78122,3515 on request
K2115.1960512188CPwith plastic cap, without locknutlight grey RAL 70355M12x1,51248,431,11912,95,78121,3515 on request
K2115.1960612188CPwith plastic cap, without locknutlight grey RAL 70356M12x1,51248,431,11912,95,78121,8515 on request
K2115.1960812188CPwith plastic cap, without locknutlight grey RAL 70358M12x1,51248,431,11912,95,78122,3515 on request
K2115.196061688CPwith plastic cap, without locknutlight grey RAL 70356M161662,341,52616,6710161,81535 on request
K2115.196081688CPwith plastic cap, without locknutlight grey RAL 70358M161662,341,52616,6710162,31535 on request
K2115.196101688CPwith plastic cap, without locknutlight grey RAL 703510M161662,341,52616,6710162,81535 on request
K2115.1960616188CPwith plastic cap, without locknutlight grey RAL 70356M16x1,51662,341,52616,6710161,81535 on request
K2115.1960816188CPwith plastic cap, without locknutlight grey RAL 70358M16x1,51662,341,52616,6710162,31535 on request
K2115.1961016188CPwith plastic cap, without locknutlight grey RAL 703510M16x1,51662,341,52616,6710162,81535 on request
K2115.196082088CPwith plastic cap, without locknutlight grey RAL 70358M202072,351,33020,58,512202,32060 on request
K2115.196102088CPwith plastic cap, without locknutlight grey RAL 703510M202072,351,33020,58,512202,82060 on request
K2115.196122088CPwith plastic cap, without locknutlight grey RAL 703512M202072,351,33020,58,5122032060 on request
K2115.1960820188CPwith plastic cap, without locknutlight grey RAL 70358M20x1,52072,351,33020,58,512202,32060 on request
K2115.1961020188CPwith plastic cap, without locknutlight grey RAL 703510M20x1,52072,351,33020,58,512202,82060 on request
K2115.1961220188CPwith plastic cap, without locknutlight grey RAL 703512M20x1,52072,351,33020,58,5122032060 on request