Product groups
Cam-action indexing plungers with stop, stainless steel, Form A, without grip cap or nut
K1675_A

Cam-action indexing plungers with stop, stainless steel, Form A,...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material:

Grip 1.4308.
Threaded sleeve and indexing pin 1.4305.
Spring 1.4310.

Version:Threaded sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Advantages:Turning the grip through 180° retracts the pin.
180° stop with rotation in one direction.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1675_A Cam-action indexing plungers with stop, stainless steel, Form A, without grip cap or nut 226 kB

Drawings

Cam-action indexing plungers with stop, stainless steel, Form A, without grip cap or nut

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1675.11040410Aleft4M101038,52515936101814 on request
K1675.11040510Aleft5M101038,52515936101,3814 on request
K1675.11040610Aleft6M101038,52515936101,8814 on request
K1675.11040512Aleft5M121247,4301910,83,68121,3515 on request
K1675.11040612Aleft6M121247,4301910,83,68121,8515 on request
K1675.11040812Aleft8M121247,4301910,83,68122,3515 on request
K1675.11040616Aleft6M161661,2402614,44,810161,81535 on request
K1675.11040816Aleft8M161661,2402614,44,810162,31535 on request
K1675.11041016Aleft10M161661,2402614,44,810162,81535 on request
K1675.110408201Aleft8M20x1,52071503018612202,32060 on request
K1675.110410201Aleft10M20x1,52071503018612202,82060 on request
K1675.110412201Aleft12M20x1,520715030186122032060 on request
K1675.21040410Aright4M101038,52515936101814 on request
K1675.21040510Aright5M101038,52515936101,3814 on request
K1675.21040610Aright6M101038,52515936101,8814 on request
K1675.21040512Aright5M121247,4301910,83,68121,3515 on request
K1675.21040612Aright6M121247,4301910,83,68121,8515 on request
K1675.21040812Aright8M121247,4301910,83,68122,3515 on request
K1675.21040616Aright6M161661,2402614,44,810161,81535 on request
K1675.21040816Aright8M161661,2402614,44,810162,31535 on request
K1675.21041016Aright10M161661,2402614,44,810162,81535 on request
K1675.210408201Aright8M20x1,52071503018612202,32060 on request
K1675.210410201Aright10M20x1,52071503018612202,82060 on request
K1675.210412201Aright12M20x1,520715030186122032060 on request