Product groups

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material:Grip 1.0503.
Threaded sleeve and indexing pin steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Version:Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1679_B Cam-action indexing plunger, with hexagon, Form B 161 kB

Drawings

Cam-action indexing plunger,
with hexagon, Form B

Item selection/filter

Order No.FormDD1D2LL1L3BB1HFx30°SW1SW2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1679.050410B4M101038,5251593611017814 on request
K1679.050510B5M101038,525159361,31017814 on request
K1679.050610B6M101038,525159361,81017814 on request
K1679.0504101B4M10x11038,5251593611017814 on request
K1679.0505101B5M10x11038,525159361,31017814 on request
K1679.0506101B6M10x11038,525159361,81017814 on request
K1679.050512B5M121247,4301910,83,681,31219815 on request
K1679.050612B6M121247,4301910,83,681,81219815 on request
K1679.050812B8M121247,4301910,83,682,31219815 on request
K1679.0505121B5M12x1,51247,4301910,83,681,31219815 on request
K1679.0506121B6M12x1,51247,4301910,83,681,81219815 on request
K1679.0508121B8M12x1,51247,4301910,83,682,31219815 on request
K1679.050616B6M161661,2402614,44,8101,816241535 on request
K1679.050816B8M161661,2402614,44,8102,316241535 on request
K1679.051016B10M161661,2402614,44,8102,816241535 on request
K1679.0506161B6M16x1,51661,2402614,44,8101,816241535 on request
K1679.0508161B8M16x1,51661,2402614,44,8102,316241535 on request
K1679.0510161B10M16x1,51661,2402614,44,8102,816241535 on request
K1679.050820B8M2020715030186122,320302060 on request
K1679.051020B10M2020715030186122,820302060 on request
K1679.051220B12M202071503018612320302060 on request
K1679.0508201B8M20x1,520715030186122,320302060 on request
K1679.0510201B10M20x1,520715030186122,820302060 on request
K1679.0512201B12M20x1,52071503018612320302060 on request