Product groups
Magnets raw, Form B with hole, NdFeB, disc form
K1405_B

Magnets raw, Form B with hole, NdFeB, disc form

go back

Item description/product images

DescriptionMaterial:NdFeB (neodymium).Version:Electro zinc-plated.Note:Unshielded system.Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1405_B Magnets raw, Form B with hole, NdFeB, disc form 128 kB

Drawings

Magnets raw, Form B with hole, NdFeB, disc form

Item selection/filter

Order No.FormD

D1HTightening
torque
max. Nm
Magnetic
force N
CADAcc.PriceOrder
K1405.32B32 ±0,110,5 ±0,12 ±0,1-42 on request
K1405.38B38 ±0,112 ±0,14 ±0,1-110 on request
K1405.48B48 ±0,215 ±0,15 ±0,1-165 on request
K1405.56B56 ±0,215 ±0,16 ±0,1-230 on request