Product groups
Magnets shallow pot NdFeB
K0553

Magnets shallow pot NdFeB

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0553 Magnets shallow pot NdFeB 142 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings (total overview)

Magnets shallow pot NdFeB

Magnets shallow pot, NdFeB, Form A

More information

Drawings

Magnets shallow pot, NdFeB, Form A

Item selection/filter

Order No.

FormDHMagnetic
force
N
CADAcc.PriceOrder
K0553.01A6 ±0,154,55 on request
K0553.02A8 ±0,154,513 on request
K0553.03A10 ±0,154,525 on request
K0553.04A13 ±0,154,560 on request
K0553.05A16 ±0,154,595 on request
K0553.06A20 ±0,156140 on request
K0553.07A25 ±0,157200 on request
K0553.08A32 ±0,207350 on request

Magnets shallow pot, NdFeB, Form B

More information

Drawings

Magnets shallow pot, NdFeB, Form B

Item selection/filter

Order No.FormDD1D2HH1TMagnetic
force
N
CADAcc.PriceOrder
K0553.11B6 ±0,156M34,511,565 on request
K0553.12B8 ±0,156M34,511,5713 on request
K0553.13B10 ±0,156M34,511,5725 on request
K0553.14B13 ±0,156M34,511,5660 on request
K0553.15B16 ±0,156M44,511,5795 on request
K0553.16B20 ±0,158M46139140 on request
K0553.17B25 ±0,158M47149200 on request
K0553.18B32 ±0,2010M5715,510350 on request
K0553.19B40 ±0,210M681813670 on request
K0553.20B47 ±0,212M69,220,513750 on request
K0553.21B50 ±0,215M81022131000 on request

Magnets shallow pot, NdFeB, Form C

More information

Drawings

Magnets shallow pot, NdFeB, Form C

Item selection/filter

Order No.FormDD3HH1LMagnetic
force
N
CADAcc.PriceOrder
K0553.23C10 ±0,15M34,511,5725 on request
K0553.24C13 ±0,15M54,512,5860 on request
K0553.25C16 ±0,15M64,512,5895 on request
K0553.26C20 ±0,15M661610140 on request
K0553.27C25 ±0,15M671710200 on request
K0553.28C32 ±0,20M671710350 on request
K0553.29C40 ±0,2M882012670 on request
K0553.30C47 ±0,2M89,222,213790 on request