Product groups
Magnets raw, Form A with countersink hole, NdFeB, disc form
K1405_A

Magnets raw, Form A with countersink hole, NdFeB, disc form

go back

Item description/product images

DescriptionMaterial:NdFeB (neodymium).Version:Electro zinc-plated.Note:Unshielded system.Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1405_A Magnets raw, Form A with countersink hole, NdFeB, disc form 177 kB

Drawings

Magnets raw, Form A with countersink hole, NdFeB, disc form

Item selection/filter

Order No.FormD

D1HTightening
torque
max. Nm
Magnetic
force N
CADAcc.PriceOrder
K1405.12A12 ±0,13,5 ±0,13 ±0,1-18 on request
K1405.15A15 ±0,14,5 ±0,13,5 ±0,1-29 on request
K1405.18A18 ±0,14,5 ±0,14 ±0,1-41 on request
K1405.24A24 ±0,15,5 ±0,14 ±0,1-66 on request