Product groups
Metal bellows couplings with clamp hubs, stainless steel
K1883

Metal bellows couplings with clamp hubs, stainless steel

go back

Item description/product images

DescriptionMaterial:Hub stainless steel.
Bellows stainless steel.
Version:Bright.Note:Metal bellows coupling with high torsional rigidity. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. servo motors in machine tools, packaging machines, woodworking machines and in automation technology.
Temperature range:-30 °C to +120 °C.Assembly:The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request:Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1883 Metal bellows couplings with clamp hubs, stainless steel 250 kB
 Technical information about shaft couplings 2 MB

Drawings

Metal bellows couplings with clamp hubs, stainless steel

Item selection/filter

Order No.

SizeNominal
torque
Nm
Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Spring stiffness
radial
(N/mm)
Spring stiffness
axial
N/mm
CADAcc.PriceOrder
K1883.018063101018180,112020550 on request
K1883.018063111118180,112020550 on request
K1883.018063121218180,112020550 on request
K1883.018063141418180,112020550 on request
K1883.018063191918180,112020550 on request
K1883.018063242418180,112020550 on request
K1883.018063252518180,112020550 on request
K1883.030065101030300,413872050 on request
K1883.030065111130300,413872050 on request
K1883.030065121230300,413872050 on request
K1883.030065141430300,413872050 on request
K1883.030065191930300,413872050 on request
K1883.030065242430300,413872050 on request
K1883.030065252530300,413872050 on request
K1883.060079121260600,9175115090 on request
K1883.060079141460600,9175115090 on request
K1883.060079191960600,9175115090 on request
K1883.060079242460600,9175115090 on request
K1883.060079252560600,9175115090 on request
K1883.060079282860600,9175115090 on request
K1883.060079323260600,9175115090 on request
K1883.080091141480802128120080 on request
K1883.080091191980802128120080 on request
K1883.080091242480802128120080 on request
K1883.080091252580802128120080 on request
K1883.080091282880802128120080 on request
K1883.080091323280802128120080 on request
K1883.150091191915015021552020280 on request
K1883.150091242415015021552020280 on request
K1883.150091252515015021552020280 on request
K1883.150091282815015021552020280 on request
K1883.150091323215015021552020280 on request
K1883.20010122222002003,31752500280 on request
K1883.20010124242002003,31752500280 on request
K1883.20010125252002003,31752500280 on request
K1883.20010128282002003,31752500280 on request
K1883.20010132322002003,31752500280 on request
K1883.30010530303003007,35026300287 on request
K1883.30010538383003007,35026300287 on request
K1883.500112353550050012,46907790100 on request
K1883.500112424250050012,46907790100 on request
Order No.

max. shaft offset
radial
(mm)
max. shaft offset
axial
(mm)
max.
angular offset
(°)
max.
rpm
AC
(ISO 4029)
D1
(H7)
D2
(H7)
CADAcc.PriceOrder
K1883.01806310100,20,51,51280017M51010 on request
K1883.01806311110,20,51,51280017M51111 on request
K1883.01806312120,20,51,51280017M51212 on request
K1883.01806314140,20,51,51280017M51414 on request
K1883.01806319190,20,51,51280017M51919 on request
K1883.01806324240,20,51,51280017M52424 on request
K1883.01806325250,20,51,51280017M52525 on request
K1883.03006510100,150,61,51030020M61010 on request
K1883.03006511110,150,61,51030020M61111 on request
K1883.03006512120,150,61,51030020M61212 on request
K1883.03006514140,150,61,51030020M61414 on request
K1883.03006519190,150,61,51030020M61919 on request
K1883.03006524240,150,61,51030020M62424 on request
K1883.03006525250,150,61,51030020M62525 on request
K1883.06007912120,150,61,5870023M81212 on request
K1883.06007914140,150,61,5870023M81414 on request
K1883.06007919190,150,61,5870023M81919 on request
K1883.06007924240,150,61,5870023M82424 on request
K1883.06007925250,150,61,5870023M82525 on request
K1883.06007928280,150,61,5870023M82828 on request
K1883.06007932320,150,61,5870023M83232 on request
K1883.08009114140,20,51,5690028M101414 on request
K1883.08009119190,20,51,5690028M101919 on request
K1883.08009124240,20,51,5690028M102424 on request
K1883.08009125250,20,51,5690028M102525 on request
K1883.08009128280,20,51,5690028M102828 on request
K1883.08009132320,20,51,5690028M103232 on request
K1883.15009119190,20,51,5690028M101919 on request
K1883.15009124240,20,51,5690028M102424 on request
K1883.15009125250,20,51,5690028M102525 on request
K1883.15009128280,20,51,5690028M102828 on request
K1883.15009132320,20,51,5690028M103232 on request
K1883.20010122220,20,51,5640031M122222 on request
K1883.20010124240,20,51,5640031M122424 on request
K1883.20010125250,20,51,5640031M122525 on request
K1883.20010128280,20,51,5640031M122828 on request
K1883.20010132320,20,51,5640031M123232 on request
K1883.30010530300,20,51,5600040M123030 on request
K1883.30010538380,20,51,5600040M123838 on request
K1883.50011235350,20,51,5500042M123535 on request
K1883.50011242420,20,51,5500042M124242 on request
Order No.

D1/D2
min.
D1/D2
max.
D1/D2
max.
by keyway
D4LL2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
K1883.01806310101025,425,445635,519,547,48 on request
K1883.01806311111025,425,445635,519,547,48 on request
K1883.01806312121025,425,445635,519,547,48 on request
K1883.01806314141025,425,445635,519,547,48 on request
K1883.01806319191025,425,445635,519,547,48 on request
K1883.01806324241025,425,445635,519,547,48 on request
K1883.01806325251025,425,445635,519,547,48 on request
K1883.030065101010323056657,524,556,415 on request
K1883.030065111110323056657,524,556,415 on request
K1883.030065121210323056657,524,556,415 on request
K1883.030065141410323056657,524,556,415 on request
K1883.030065191910323056657,524,556,415 on request
K1883.030065242410323056657,524,556,415 on request
K1883.030065252510323056657,524,556,415 on request
K1883.0600791212123535667910296640 on request
K1883.0600791414123535667910296640 on request
K1883.0600791919123535667910296640 on request
K1883.0600792424123535667910296640 on request
K1883.0600792525123535667910296640 on request
K1883.0600792828123535667910296640 on request
K1883.0600793232123535667910296640 on request
K1883.080091141414444482911133,582,984 on request
K1883.080091191914444482911133,582,984 on request
K1883.080091242414444482911133,582,984 on request
K1883.080091252514444482911133,582,984 on request
K1883.080091282814444482911133,582,984 on request
K1883.080091323214444482911133,582,984 on request
K1883.150091191919444482911133,582,984 on request
K1883.150091242419444482911133,582,984 on request
K1883.150091252519444482911133,582,984 on request
K1883.150091282819444482911133,582,984 on request
K1883.150091323219444482911133,582,984 on request
K1883.200101222222474790101133890,8125 on request
K1883.200101242422474790101133890,8125 on request
K1883.200101252522474790101133890,8125 on request
K1883.200101282822474790101133890,8125 on request
K1883.200101323222474790101133890,8125 on request
K1883.30010530303060601101051338110145 on request
K1883.30010538383060601101051338110145 on request
K1883.50011235353570701221121542122145 on request
K1883.50011242423570701221121542122145 on request