Product groups
Elastomer dog couplings with clamping taper
K1888

Elastomer dog couplings with clamping taper

go back

Item description/product images

DescriptionMaterial:Hub aluminium.
Conical ring steel
Coupling spider polyurethane.
Version:Hub bright.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note:Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.

The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.

Pre-tensioning of the spiders in the coupling hubs make this variant play-free.

Supplied unassembled.
Temperature range:Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly:The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.

For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts. Set to the correct axial position and, using a torque wrench, tighten the clamping screws to the torque indicated in the table. To increase the misalignment compensation of the coupling and the service life of the spider, the dimension L2 should be observed.
On request:Hub bores D1 and D2 with separate tolerance class or range.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1888 Elastomer dog couplings with clamping taper 280 kB
 Technical information about shaft couplings 2 MB
 Frictional torque tables - elastomer dog couplings, with clamping taper 29,1 kB

Drawings

Elastomer dog couplings with clamping taper

Item selection/filter

Order No.

SizeComponent
colour
Moment of inertia
(gm²)
Torsional stiffness
static
(Nm/wheel)
Torsional stiffness
dynamic
Nm/wheel
Spring stiffness
radial
(N/mm)
max. shaft offset
radial
(mm)
CADAcc.PriceOrder
K1888.1480050060614blue0,01460,21801530,21 on request
K1888.1480050080814blue0,01460,21801530,21 on request
K1888.1480050081014blue0,01460,21801530,21 on request
K1888.1480050081214blue0,01460,21801530,21 on request
K1888.1480050081414blue0,01460,21801530,21 on request
K1888.1480050101014blue0,01460,21801530,21 on request
K1888.1480050101214blue0,01460,21801530,21 on request
K1888.1480050101414blue0,01460,21801530,21 on request
K1888.1480050121214blue0,01460,21801530,21 on request
K1888.1480050121414blue0,01460,21801530,21 on request
K1888.1480050141414blue0,01460,21801530,21 on request
K1888.1980066101019blue0,06661810655820,15 on request
K1888.1980066121219blue0,06661810655820,15 on request
K1888.1980066121419blue0,06661810655820,15 on request
K1888.1980066121519blue0,06661810655820,15 on request
K1888.1980066121619blue0,06661810655820,15 on request
K1888.1980066141419blue0,06661810655820,15 on request
K1888.1980066141519blue0,06661810655820,15 on request
K1888.1980066141619blue0,06661810655820,15 on request
K1888.1980066151519blue0,06661810655820,15 on request
K1888.1980066151619blue0,06661810655820,15 on request
K1888.1980066161619blue0,06661810655820,15 on request
K1888.2480078151524blue0,28286013908400,2 on request
K1888.2480078181824blue0,28286013908400,2 on request
K1888.2480078181924blue0,28286013908400,2 on request
K1888.2480078182024blue0,28286013908400,2 on request
K1888.2480078182524blue0,28286013908400,2 on request
K1888.2480078191924blue0,28286013908400,2 on request
K1888.2480078192024blue0,28286013908400,2 on request
K1888.2480078192524blue0,28286013908400,2 on request
K1888.2480078202024blue0,28286013908400,2 on request
K1888.2480078202524blue0,28286013908400,2 on request
K1888.2480078252524blue0,28286013908400,2 on request
K1888.2880090191928blue0,65137023509900,2 on request
K1888.2880090242428blue0,65137023509900,2 on request
K1888.2880090282828blue0,65137023509900,2 on request
K1888.2880090323228blue0,65137023509900,2 on request
K1888.1492050060614yellow0,014114,63443360,15 on request
K1888.1492050080814yellow0,014114,63443360,15 on request
K1888.1492050081014yellow0,014114,63443360,15 on request
K1888.1492050081214yellow0,014114,63443360,15 on request
K1888.1492050081414yellow0,014114,63443360,15 on request
K1888.1492050101014yellow0,014114,63443360,15 on request
K1888.1492050101214yellow0,014114,63443360,15 on request
K1888.1492050101414yellow0,014114,63443360,15 on request
K1888.1492050121214yellow0,014114,63443360,15 on request
K1888.1492050121414yellow0,014114,63443360,15 on request
K1888.1492050141414yellow0,014114,63443360,15 on request
K1888.1992066101019yellow0,0661090181511200,1 on request
K1888.1992066121219yellow0,0661090181511200,1 on request
K1888.1992066121419yellow0,0661090181511200,1 on request
K1888.1992066121519yellow0,0661090181511200,1 on request
K1888.1992066121619yellow0,0661090181511200,1 on request
K1888.1992066141419yellow0,0661090181511200,1 on request
K1888.1992066141519yellow0,0661090181511200,1 on request
K1888.1992066141619yellow0,0661090181511200,1 on request
K1888.1992066151519yellow0,0661090181511200,1 on request
K1888.1992066151619yellow0,0661090181511200,1 on request
K1888.1992066161619yellow0,0661090181511200,1 on request
K1888.2492078151524yellow0,2822300513019000,15 on request
K1888.2492078181824yellow0,2822300513019000,15 on request
K1888.2492078181924yellow0,2822300513019000,15 on request
K1888.2492078182024yellow0,2822300513019000,15 on request
K1888.2492078182524yellow0,2822300513019000,15 on request
K1888.2492078191924yellow0,2822300513019000,15 on request
K1888.2492078192024yellow0,2822300513019000,15 on request
K1888.2492078192524yellow0,2822300513019000,15 on request
K1888.2492078202024yellow0,2822300513019000,15 on request
K1888.2492078202524yellow0,2822300513019000,15 on request
K1888.2492078252524yellow0,2822300513019000,15 on request
K1888.2892090191928yellow0,654080674517800,15 on request
K1888.2892090242428yellow0,654080674517800,15 on request
K1888.2892090282828yellow0,654080674517800,15 on request
K1888.2892090323228yellow0,654080674517800,15 on request
K1888.3892114202038yellow2,00565251200023500,17 on request
K1888.3892114282838yellow2,00565251200023500,17 on request
K1888.3892114323238yellow2,00565251200023500,17 on request
K1888.3892114383838yellow2,00565251200023500,17 on request
K1888.4292126282842yellow4,322108702050041000,19 on request
K1888.4292126323242yellow4,322108702050041000,19 on request
K1888.4292126383842yellow4,322108702050041000,19 on request
K1888.4292126454542yellow4,322108702050041000,19 on request
K1888.4892140353548yellow6,851129682280045000,23 on request
K1888.4892140383848yellow6,851129682280045000,23 on request
K1888.4892140454548yellow6,851129682280045000,23 on request
K1888.4892140505048yellow6,851129682280045000,23 on request
K1888.1498050060614red0,014171,95136540,09 on request
K1888.1498050080814red0,014171,95136540,09 on request
K1888.1498050081014red0,014171,95136540,09 on request
K1888.1498050081214red0,014171,95136540,09 on request
K1888.1498050081414red0,014171,95136540,09 on request
K1888.1498050101014red0,014171,95136540,09 on request
K1888.1498050101214red0,014171,95136540,09 on request
K1888.1498050101414red0,014171,95136540,09 on request
K1888.1498050121214red0,014171,95136540,09 on request
K1888.1498050121414red0,014171,95136540,09 on request
K1888.1498050141414red0,014171,95136540,09 on request
K1888.1998066101019red0,0661512254020100,06 on request
K1888.1998066121219red0,0661512254020100,06 on request
K1888.1998066121419red0,0661512254020100,06 on request
K1888.1998066121519red0,0661512254020100,06 on request
K1888.1998066121619red0,0661512254020100,06 on request
K1888.1998066141419red0,0661512254020100,06 on request
K1888.1998066141519red0,0661512254020100,06 on request
K1888.1998066141619red0,0661512254020100,06 on request
K1888.1998066151519red0,0661512254020100,06 on request
K1888.1998066151619red0,0661512254020100,06 on request
K1888.1998066161619red0,0661512254020100,06 on request
K1888.2498078151524red0,2823700813029400,11 on request
K1888.2498078181824red0,2823700813029400,11 on request
K1888.2498078181924red0,2823700813029400,11 on request
K1888.2498078182024red0,2823700813029400,11 on request
K1888.2498078182524red0,2823700813029400,11 on request
K1888.2498078191924red0,2823700813029400,11 on request
K1888.2498078192024red0,2823700813029400,11 on request
K1888.2498078192524red0,2823700813029400,11 on request
K1888.2498078202024red0,2823700813029400,11 on request
K1888.2498078202524red0,2823700813029400,11 on request
K1888.2498078252524red0,2823700813029400,11 on request
K1888.2898090191928red0,656410992032000,11 on request
K1888.2898090242428red0,656410992032000,11 on request
K1888.2898090282828red0,656410992032000,11 on request
K1888.2898090323228red0,656410992032000,11 on request
K1888.3898114202038red2,005118002185044000,12 on request
K1888.3898114282838red2,005118002185044000,12 on request
K1888.3898114323238red2,005118002185044000,12 on request
K1888.3898114383838red2,005118002185044000,12 on request
K1888.4298126282842red4,322215943769259400,14 on request
K1888.4298126323242red4,322215943769259400,14 on request
K1888.4298126383842red4,322215943769259400,14 on request
K1888.4298126454542red4,322215943769259400,14 on request
K1888.4898140353548red6,851257594940068200,16 on request
K1888.4898140383848red6,851257594940068200,16 on request
K1888.4898140454548red6,851257594940068200,16 on request
K1888.4898140505048red6,851257594940068200,16 on request
Order No.

max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
torque
Nm
Coupling spider
hardness
Nom. torque
Nm
CADAcc.PriceOrder
K1888.14800500606+1 / -0,51,1880 Shore A4 on request
K1888.14800500808+1 / -0,51,1880 Shore A4 on request
K1888.14800500810+1 / -0,51,1880 Shore A4 on request
K1888.14800500812+1 / -0,51,1880 Shore A4 on request
K1888.14800500814+1 / -0,51,1880 Shore A4 on request
K1888.14800501010+1 / -0,51,1880 Shore A4 on request
K1888.14800501012+1 / -0,51,1880 Shore A4 on request
K1888.14800501014+1 / -0,51,1880 Shore A4 on request
K1888.14800501212+1 / -0,51,1880 Shore A4 on request
K1888.14800501214+1 / -0,51,1880 Shore A4 on request
K1888.14800501414+1 / -0,51,1880 Shore A4 on request
K1888.19800661010+1,2 / -0,51,11280 Shore A6 on request
K1888.19800661212+1,2 / -0,51,11280 Shore A6 on request
K1888.19800661214+1,2 / -0,51,11280 Shore A6 on request
K1888.19800661215+1,2 / -0,51,11280 Shore A6 on request
K1888.19800661216+1,2 / -0,51,11280 Shore A6 on request
K1888.19800661414+1,2 / -0,51,11280 Shore A6 on request
K1888.19800661415+1,2 / -0,51,11280 Shore A6 on request
K1888.19800661416+1,2 / -0,51,11280 Shore A6 on request
K1888.19800661515+1,2 / -0,51,11280 Shore A6 on request
K1888.19800661516+1,2 / -0,51,11280 Shore A6 on request
K1888.19800661616+1,2 / -0,51,11280 Shore A6 on request
K1888.24800781515+1,4 / -0,513480 Shore A17 on request
K1888.24800781818+1,4 / -0,513480 Shore A17 on request
K1888.24800781819+1,4 / -0,513480 Shore A17 on request
K1888.24800781820+1,4 / -0,513480 Shore A17 on request
K1888.24800781825+1,4 / -0,513480 Shore A17 on request
K1888.24800781919+1,4 / -0,513480 Shore A17 on request
K1888.24800781920+1,4 / -0,513480 Shore A17 on request
K1888.24800781925+1,4 / -0,513480 Shore A17 on request
K1888.24800782020+1,4 / -0,513480 Shore A17 on request
K1888.24800782025+1,4 / -0,513480 Shore A17 on request
K1888.24800782525+1,4 / -0,513480 Shore A17 on request
K1888.28800901919+1,5 / -0,71,39280 Shore A46 on request
K1888.28800902424+1,5 / -0,71,39280 Shore A46 on request
K1888.28800902828+1,5 / -0,71,39280 Shore A46 on request
K1888.28800903232+1,5 / -0,71,39280 Shore A46 on request
K1888.14920500606+1 / -0,511592 Shore A7,5 on request
K1888.14920500808+1 / -0,511592 Shore A7,5 on request
K1888.14920500810+1 / -0,511592 Shore A7,5 on request
K1888.14920500812+1 / -0,511592 Shore A7,5 on request
K1888.14920500814+1 / -0,511592 Shore A7,5 on request
K1888.14920501010+1 / -0,511592 Shore A7,5 on request
K1888.14920501012+1 / -0,511592 Shore A7,5 on request
K1888.14920501014+1 / -0,511592 Shore A7,5 on request
K1888.14920501212+1 / -0,511592 Shore A7,5 on request
K1888.14920501214+1 / -0,511592 Shore A7,5 on request
K1888.14920501414+1 / -0,511592 Shore A7,5 on request
K1888.19920661010+1,2 / -0,512492 Shore A12 on request
K1888.19920661212+1,2 / -0,512492 Shore A12 on request
K1888.19920661214+1,2 / -0,512492 Shore A12 on request
K1888.19920661215+1,2 / -0,512492 Shore A12 on request
K1888.19920661216+1,2 / -0,512492 Shore A12 on request
K1888.19920661414+1,2 / -0,512492 Shore A12 on request
K1888.19920661415+1,2 / -0,512492 Shore A12 on request
K1888.19920661416+1,2 / -0,512492 Shore A12 on request
K1888.19920661515+1,2 / -0,512492 Shore A12 on request
K1888.19920661516+1,2 / -0,512492 Shore A12 on request
K1888.19920661616+1,2 / -0,512492 Shore A12 on request
K1888.24920781515+1,4 / -0,517092 Shore A35 on request
K1888.24920781818+1,4 / -0,517092 Shore A35 on request
K1888.24920781819+1,4 / -0,517092 Shore A35 on request
K1888.24920781820+1,4 / -0,517092 Shore A35 on request
K1888.24920781825+1,4 / -0,517092 Shore A35 on request
K1888.24920781919+1,4 / -0,517092 Shore A35 on request
K1888.24920781920+1,4 / -0,517092 Shore A35 on request
K1888.24920781925+1,4 / -0,517092 Shore A35 on request
K1888.24920782020+1,4 / -0,517092 Shore A35 on request
K1888.24920782025+1,4 / -0,517092 Shore A35 on request
K1888.24920782525+1,4 / -0,517092 Shore A35 on request
K1888.28920901919+1,5 / -0,7119092 Shore A95 on request
K1888.28920902424+1,5 / -0,7119092 Shore A95 on request
K1888.28920902828+1,5 / -0,7119092 Shore A95 on request
K1888.28920903232+1,5 / -0,7119092 Shore A95 on request
K1888.38921142020+1,8 / -0,7138092 Shore A190 on request
K1888.38921142828+1,8 / -0,7138092 Shore A190 on request
K1888.38921143232+1,8 / -0,7138092 Shore A190 on request
K1888.38921143838+1,8 / -0,7138092 Shore A190 on request
K1888.42921262828+2 / -1183092 Shore A265 on request
K1888.42921263232+2 / -1183092 Shore A265 on request
K1888.42921263838+2 / -1183092 Shore A265 on request
K1888.42921264545+2 / -1183092 Shore A265 on request
K1888.48921403535+2,1 / -1162092 Shore A310 on request
K1888.48921403838+2,1 / -1162092 Shore A310 on request
K1888.48921404545+2,1 / -1162092 Shore A310 on request
K1888.48921405050+2,1 / -1162092 Shore A310 on request
K1888.14980500606+1 / -0,50,92598 Shore A12,5 on request
K1888.14980500808+1 / -0,50,92598 Shore A12,5 on request
K1888.14980500810+1 / -0,50,92598 Shore A12,5 on request
K1888.14980500812+1 / -0,50,92598 Shore A12,5 on request
K1888.14980500814+1 / -0,50,92598 Shore A12,5 on request
K1888.14980501010+1 / -0,50,92598 Shore A12,5 on request
K1888.14980501012+1 / -0,50,92598 Shore A12,5 on request
K1888.14980501014+1 / -0,50,92598 Shore A12,5 on request
K1888.14980501212+1 / -0,50,92598 Shore A12,5 on request
K1888.14980501214+1 / -0,50,92598 Shore A12,5 on request
K1888.14980501414+1 / -0,50,92598 Shore A12,5 on request
K1888.19980661010+1,2 / -0,50,94298 Shore A21 on request
K1888.19980661212+1,2 / -0,50,94298 Shore A21 on request
K1888.19980661214+1,2 / -0,50,94298 Shore A21 on request
K1888.19980661215+1,2 / -0,50,94298 Shore A21 on request
K1888.19980661216+1,2 / -0,50,94298 Shore A21 on request
K1888.19980661414+1,2 / -0,50,94298 Shore A21 on request
K1888.19980661415+1,2 / -0,50,94298 Shore A21 on request
K1888.19980661416+1,2 / -0,50,94298 Shore A21 on request
K1888.19980661515+1,2 / -0,50,94298 Shore A21 on request
K1888.19980661516+1,2 / -0,50,94298 Shore A21 on request
K1888.19980661616+1,2 / -0,50,94298 Shore A21 on request
K1888.24980781515+1,4 / -0,50,912098 Shore A60 on request
K1888.24980781818+1,4 / -0,50,912098 Shore A60 on request
K1888.24980781819+1,4 / -0,50,912098 Shore A60 on request
K1888.24980781820+1,4 / -0,50,912098 Shore A60 on request
K1888.24980781825+1,4 / -0,50,912098 Shore A60 on request
K1888.24980781919+1,4 / -0,50,912098 Shore A60 on request
K1888.24980781920+1,4 / -0,50,912098 Shore A60 on request
K1888.24980781925+1,4 / -0,50,912098 Shore A60 on request
K1888.24980782020+1,4 / -0,50,912098 Shore A60 on request
K1888.24980782025+1,4 / -0,50,912098 Shore A60 on request
K1888.24980782525+1,4 / -0,50,912098 Shore A60 on request
K1888.28980901919+1,5 / -0,70,932098 Shore A160 on request
K1888.28980902424+1,5 / -0,70,932098 Shore A160 on request
K1888.28980902828+1,5 / -0,70,932098 Shore A160 on request
K1888.28980903232+1,5 / -0,70,932098 Shore A160 on request
K1888.38981142020+1,8 / -0,70,965098 Shore A325 on request
K1888.38981142828+1,8 / -0,70,965098 Shore A325 on request
K1888.38981143232+1,8 / -0,70,965098 Shore A325 on request
K1888.38981143838+1,8 / -0,70,965098 Shore A325 on request
K1888.42981262828+2 / -10,990098 Shore A450 on request
K1888.42981263232+2 / -10,990098 Shore A450 on request
K1888.42981263838+2 / -10,990098 Shore A450 on request
K1888.42981264545+2 / -10,990098 Shore A450 on request
K1888.48981403535-2,1 / -10,9105098 Shore A525 on request
K1888.48981403838-2,1 / -10,9105098 Shore A525 on request
K1888.48981404545-2,1 / -10,9105098 Shore A525 on request
K1888.48981405050-2,1 / -10,9105098 Shore A525 on request
Order No.

max.
rpm
C
(ISO 4029)
D1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4LL1L2Tightening
torque of
screws Nm
CADAcc.PriceOrder
K1888.1480050060625000M366614305018,5131,34 on request
K1888.1480050080825000M388614305018,5131,34 on request
K1888.1480050081025000M3810614305018,5131,34 on request
K1888.1480050081225000M3812614305018,5131,34 on request
K1888.1480050081425000M3814614305018,5131,34 on request
K1888.1480050101025000M31010614305018,5131,34 on request
K1888.1480050101225000M31012614305018,5131,34 on request
K1888.1480050101425000M31014614305018,5131,34 on request
K1888.1480050121225000M31212614305018,5131,34 on request
K1888.1480050121425000M31214614305018,5131,34 on request
K1888.1480050141425000M31414614305018,5131,34 on request
K1888.1980066101019000M410101020406625162,9 on request
K1888.1980066121219000M412121020406625162,9 on request
K1888.1980066121419000M412141020406625162,9 on request
K1888.1980066121519000M412151020406625162,9 on request
K1888.1980066121619000M412161020406625162,9 on request
K1888.1980066141419000M414141020406625162,9 on request
K1888.1980066141519000M414151020406625162,9 on request
K1888.1980066141619000M414161020406625162,9 on request
K1888.1980066151519000M415151020406625162,9 on request
K1888.1980066151619000M415161020406625162,9 on request
K1888.1980066161619000M416161020406625162,9 on request
K1888.2480078151514000M515151528557830186 on request
K1888.2480078181814000M518181528557830186 on request
K1888.2480078181914000M518191528557830186 on request
K1888.2480078182014000M518201528557830186 on request
K1888.2480078182514000M518251528557830186 on request
K1888.2480078191914000M519191528557830186 on request
K1888.2480078192014000M519201528557830186 on request
K1888.2480078192514000M519251528557830186 on request
K1888.2480078202014000M520201528557830186 on request
K1888.2480078202514000M520251528557830186 on request
K1888.2480078252514000M525251528557830186 on request
K1888.2880090191912000M519191938659035206 on request
K1888.2880090242412000M524241938659035206 on request
K1888.2880090282812000M528281938659035206 on request
K1888.2880090323212000M532321938659035206 on request
K1888.1492050060625000M366614305018,5131,34 on request
K1888.1492050080825000M388614305018,5131,34 on request
K1888.1492050081025000M3810614305018,5131,34 on request
K1888.1492050081225000M3812614305018,5131,34 on request
K1888.1492050081425000M3814614305018,5131,34 on request
K1888.1492050101025000M31010614305018,5131,34 on request
K1888.1492050101225000M31012614305018,5131,34 on request
K1888.1492050101425000M31014614305018,5131,34 on request
K1888.1492050121225000M31212614305018,5131,34 on request
K1888.1492050121425000M31214614305018,5131,34 on request
K1888.1492050141425000M31414614305018,5131,34 on request
K1888.1992066101019000M410101020406625162,9 on request
K1888.1992066121219000M412121020406625162,9 on request
K1888.1992066121419000M412141020406625162,9 on request
K1888.1992066121519000M412151020406625162,9 on request
K1888.1992066121619000M412161020406625162,9 on request
K1888.1992066141419000M414141020406625162,9 on request
K1888.1992066141519000M414151020406625162,9 on request
K1888.1992066141619000M414161020406625162,9 on request
K1888.1992066151519000M415151020406625162,9 on request
K1888.1992066151619000M415161020406625162,9 on request
K1888.1992066161619000M416161020406625162,9 on request
K1888.2492078151514000M515151528557830186 on request
K1888.2492078181814000M518181528557830186 on request
K1888.2492078181914000M518191528557830186 on request
K1888.2492078182014000M518201528557830186 on request
K1888.2492078182514000M518251528557830186 on request
K1888.2492078191914000M519191528557830186 on request
K1888.2492078192014000M519201528557830186 on request
K1888.2492078192514000M519251528557830186 on request
K1888.2492078202014000M520201528557830186 on request
K1888.2492078202514000M520251528557830186 on request
K1888.2492078252514000M525251528557830186 on request
K1888.2892090191912000M519191938659035206 on request
K1888.2892090242412000M524241938659035206 on request
K1888.2892090282812000M528281938659035206 on request
K1888.2892090323212000M532321938659035206 on request
K1888.3892114202010000M62020204580114452410 on request
K1888.3892114282810000M62828204580114452410 on request
K1888.3892114323210000M63232204580114452410 on request
K1888.3892114383810000M63838204580114452410 on request
K1888.429212628288000M82828285095126502635 on request
K1888.429212632328000M83232285095126502635 on request
K1888.429212638388000M83838285095126502635 on request
K1888.429212645458000M84545285095126502635 on request
K1888.489214035357000M835353560105140562835 on request
K1888.489214038387000M838383560105140562835 on request
K1888.489214045457000M845453560105140562835 on request
K1888.489214050507000M850503560105140562835 on request
K1888.1498050060625000M366614305018,5131,34 on request
K1888.1498050080825000M388614305018,5131,34 on request
K1888.1498050081025000M3810614305018,5131,34 on request
K1888.1498050081225000M3812614305018,5131,34 on request
K1888.1498050081425000M3814614305018,5131,34 on request
K1888.1498050101025000M31010614305018,5131,34 on request
K1888.1498050101225000M31012614305018,5131,34 on request
K1888.1498050101425000M31014614305018,5131,34 on request
K1888.1498050121225000M31212614305018,5131,34 on request
K1888.1498050121425000M31214614305018,5131,34 on request
K1888.1498050141425000M31414614305018,5131,34 on request
K1888.1998066101019000M410101020406625162,9 on request
K1888.1998066121219000M412121020406625162,9 on request
K1888.1998066121419000M412141020406625162,9 on request
K1888.1998066121519000M412151020406625162,9 on request
K1888.1998066121619000M412161020406625162,9 on request
K1888.1998066141419000M414141020406625162,9 on request
K1888.1998066141519000M414151020406625162,9 on request
K1888.1998066141619000M414161020406625162,9 on request
K1888.1998066151519000M415151020406625162,9 on request
K1888.1998066151619000M415161020406625162,9 on request
K1888.1998066161619000M416161020406625162,9 on request
K1888.2498078151514000M515151528557830186 on request
K1888.2498078181814000M518181528557830186 on request
K1888.2498078181914000M518191528557830186 on request
K1888.2498078182014000M518201528557830186 on request
K1888.2498078182514000M518251528557830186 on request
K1888.2498078191914000M519191528557830186 on request
K1888.2498078192014000M519201528557830186 on request
K1888.2498078192514000M519251528557830186 on request
K1888.2498078202014000M520201528557830186 on request
K1888.2498078202514000M520251528557830186 on request
K1888.2498078252514000M525251528557830186 on request
K1888.2898090191912000M519191938659035206 on request
K1888.2898090242412000M524241938659035206 on request
K1888.2898090282812000M528281938659035206 on request
K1888.2898090323212000M532321938659035206 on request
K1888.3898114202010000M62020204580114452410 on request
K1888.3898114282810000M62828204580114452410 on request
K1888.3898114323210000M63232204580114452410 on request
K1888.3898114383810000M63838204580114452410 on request
K1888.429812628288000M82828285095126502635 on request
K1888.429812632328000M83232285095126502635 on request
K1888.429812638388000M83838285095126502635 on request
K1888.429812645458000M84545285095126502635 on request
K1888.489814035357000M835353560105140562835 on request
K1888.489814038387000M838383560105140562835 on request
K1888.489814045457000M845453560105140562835 on request
K1888.489814050507000M850503560105140562835 on request