Product groups
Metal bellows couplings, mini with clamp hubs
K1879

Metal bellows couplings, mini with clamp hubs

go back

Item description/product images

DescriptionMaterial:Hub aluminium.
Bellows stainless steel.
Version:Bright.Note:Play-free mini metal bellows coupling with high torsional stiffness. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. highly dynamic positioning and servo systems, rotary encoders, tachometers, potentiometers.
Temperature range:-30 °C to +120 °C.Assembly:The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request:Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1879 Metal bellows couplings, mini with clamp hubs 271 kB
 Technical information about shaft couplings 2 MB

Drawings

Metal bellows couplings, mini with clamp hubs

Item selection/filter

Order No.

SizeNominal
torque
Nm
Inertia
(gcm²)
Torsional stiffness
Nm/rad
Spring stiffness
radial
(N/mm)
Spring stiffness
axial
N/mm
CADAcc.PriceOrder
K1879.005025030350,52,82001810 on request
K1879.005025040450,52,82001810 on request
K1879.005025050550,52,82001810 on request
K1879.005025060650,52,82001810 on request
K1879.01002603031013,43803120 on request
K1879.01002603051013,43803120 on request
K1879.01002605051013,43803120 on request
K1879.01002605061013,43803120 on request
K1879.01002606061013,43803120 on request
K1879.0150260505151,587505915 on request
K1879.0150260506151,587505915 on request
K1879.0150260508151,587505915 on request
K1879.0150260606151,587505915 on request
K1879.0150260608151,587505915 on request
K1879.0150260808151,587505915 on request
K1879.02003806062022713002111 on request
K1879.02003806082022713002111 on request
K1879.02003806102022713002111 on request
K1879.02003808082022713002111 on request
K1879.02003808102022713002111 on request
K1879.02003810102022713002111 on request
K1879.0450411010454,5100650016832 on request
K1879.0450411012454,5100650016832 on request
K1879.0450411014454,5100650016832 on request
K1879.0450411212454,5100650016832 on request
K1879.0450411214454,5100650016832 on request
K1879.0450411414454,5100650016832 on request
K1879.100047121210010233810012027 on request
K1879.100047121510010233810012027 on request
K1879.100047121910010233810012027 on request
K1879.100047151510010233810012027 on request
K1879.100047151910010233810012027 on request
K1879.100047191910010233810012027 on request
Order No.

max. shaft offset
radial
(mm)
max. shaft offset
axial
(mm)
max.
angular offset
(°)
max.
rpm
AC
(ISO 4029)
D1
(H7)
CADAcc.PriceOrder
K1879.00502503030,150,31,5150005,2M23 on request
K1879.00502504040,150,31,5150005,2M24 on request
K1879.00502505050,150,31,5150005,2M25 on request
K1879.00502506060,150,31,5150005,2M26 on request
K1879.01002603030,150,31,5150005,2M23 on request
K1879.01002603050,150,31,5150005,2M23 on request
K1879.01002605050,150,31,5150005,2M25 on request
K1879.01002605060,150,31,5150005,2M25 on request
K1879.01002606060,150,31,5150005,2M26 on request
K1879.01502605050,10,31,5150007M2,55 on request
K1879.01502605060,10,31,5150007M2,55 on request
K1879.01502605080,10,31,5150007M2,55 on request
K1879.01502606060,10,31,5150007M2,56 on request
K1879.01502606080,10,31,5150007M2,56 on request
K1879.01502608080,10,31,5150007M2,58 on request
K1879.02003806060,20,41,5150009M36 on request
K1879.02003806080,20,41,5150009M36 on request
K1879.02003806100,20,41,5150009M36 on request
K1879.02003808080,20,41,5150009M38 on request
K1879.02003808100,20,41,5150009M38 on request
K1879.02003810100,20,41,5150009M310 on request
K1879.04504110100,10,31,51500012M410 on request
K1879.04504110120,10,31,51500012M410 on request
K1879.04504110140,10,31,51500012M410 on request
K1879.04504112120,10,31,51500012M412 on request
K1879.04504112140,10,31,51500012M412 on request
K1879.04504114140,10,31,51500012M414 on request
K1879.10004712120,150,41,51500015,5M412 on request
K1879.10004712150,150,41,51500015,5M412 on request
K1879.10004712190,150,41,51500015,5M412 on request
K1879.10004715150,150,41,51500015,5M415 on request
K1879.10004715190,150,41,51500015,5M415 on request
K1879.10004719190,150,41,51500015,5M419 on request
Order No.

D2
(H7)
D1/D2
min.
D1/D2
max.
D1/D2
max.
by keyway
D4LL2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
K1879.0050250303338815,5252,5717,50,43 on request
K1879.0050250404438815,5252,5717,50,43 on request
K1879.0050250505538815,5252,5717,50,43 on request
K1879.0050250606638815,5252,5717,50,43 on request
K1879.0100260303338815,5262,5717,50,43 on request
K1879.0100260305538815,5262,5717,50,43 on request
K1879.0100260505538815,5262,5717,50,43 on request
K1879.0100260506638815,5262,5717,50,43 on request
K1879.0100260606638815,5262,5717,50,43 on request
K1879.0150260505531010202638,5210,85 on request
K1879.0150260506631010202638,5210,85 on request
K1879.0150260508831010202638,5210,85 on request
K1879.0150260606631010202638,5210,85 on request
K1879.0150260608831010202638,5210,85 on request
K1879.0150260808831010202638,5210,85 on request
K1879.020038060663141425383,511272 on request
K1879.020038060883141425383,511272 on request
K1879.0200380610103141425383,511272 on request
K1879.020038080883141425383,511272 on request
K1879.0200380810103141425383,511272 on request
K1879.0200381010103141425383,511272 on request
K1879.0450411010106181832,541513343,5 on request
K1879.0450411012126181832,541513343,5 on request
K1879.0450411014146181832,541513343,5 on request
K1879.0450411212126181832,541513343,5 on request
K1879.0450411214146181832,541513343,5 on request
K1879.0450411414146181832,541513343,5 on request
K1879.1000471212126252540,547513,541,54,5 on request
K1879.1000471215156252540,547513,541,54,5 on request
K1879.1000471219196252540,547513,541,54,5 on request
K1879.1000471515156252540,547513,541,54,5 on request
K1879.1000471519196252540,547513,541,54,5 on request
K1879.1000471919196252540,547513,541,54,5 on request