Product groups
Latches, stainless steel, with metal plate hook and release, fastening holes concealed
K1357

Latches, stainless steel, with metal plate hook and release,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.
The latch surface is satin finished.
Drawing reference:
1) Release
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1357 Latches with release stainless steel 160 kB

Drawings (total overview)

Latches, stainless steel, with metal plate hook and release, fastening holes concealed

Latches, stainless steel, with metal plate hook and release, fastening holes concealed, Form A

More information

Drawings

Latches, stainless steel, with metal plate hook and release, fastening holes concealed, Form A

Item selection/filter

Order No.

FormLEE1E2E4BHDB1E5H1D1SCADAcc.PriceOrder
K1357.43082A821313,53038,533,619,54,3251354,32 on request

Latches, stainless steel, with metal plate hook and release, fastening holes concealed, Form B

More information

Drawings

Latches, stainless steel, with metal plate hook and release, fastening holes concealed, Form B

Item selection/filter

Order No.FormLEE1E2E3E4BHD

B1E5H1D1SCADAcc.PriceOrder
K1357.43100B1003213,5321836,55319,54,3443254,32 on request