Product groups
Centring clamp round with socket head screw, Form B
K1166_B

Centring clamp round with socket head screw, Form B

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened (33–39 HRC) and black oxidised.Note:The centring clamp enables a workpiece to be centred and clamped in the bore.
The wedges generate higher clamping forces.
Centring clamp with pull-down effect.
Drawing reference:
Dimension H refers to the height at ≥ D.

1) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1166_B Centring clamp round with socket head screw, Form B 261 kB
 Technical information - centring clamps, round 54,5 kB

Drawings

Centring clamp round with socket head screw, Form B

Item selection/filter

Order No.FormD=ThreadD
min.
D
max.
HH1LSWClamping
force
max. kN
Tightening
torque
Nm
CADAcc.PriceOrder
K1166.20804BM4x12810,35,55,17,131,52,7 on request
K1166.21005BM5X151012,36,46,2942,55,4 on request
K1166.21206BM6X181216,38,67,910,6559,1 on request
K1166.21608BM8X25162211,510,415,46925 on request