Product groups

Item description/product images

DescriptionMaterial:Body steel.
Bushes carbon steel.
Version:Black oxidised.Note:These centring clamps enable workpieces to be centred on and lightly clamped in a bore. The clamps have a wide expansion range. The series covers a bore range of Ø12 to Ø30 mm. To increase the centring accuracy the clamps with internal thread have a centring spigot (D2) for a locating hole. The centring accuracy is ±0.2 mm.
Centring clamps with internal threads fit on M6 grid systems (see illustration).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0893 Centring clamps 327 kB

Drawings (total overview)

Centring clamps

Centring clamps with internal threads

More information

Drawings

Centring clamps with internal threads

Item selection/filter

Order No.Thread typeDD1L2D
min.
D2D3H
min.
H
max.
L
min.
SWSW1Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0893.0615internal thread15M64121211,42227,54,892,51,52,2 on request
K0893.0619internal thread19M6415121424,5324,81242,56 on request
K0893.0624internal thread24M64191217,826354,5155410 on request
K0893.0630internal thread30M642412233244,571954,510 on request

Centring clamps with external thread

More information

Drawings

Centring clamps with external thread

Item selection/filter

Order No.Thread typeDD1L1D
min.
D3H
min.
H
max.
L
min.
SWSW1Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0893.061215external thread15M6121211,42227,54,892,51,52,2 on request
K0893.061219external thread19M612151424,5324,81242,56 on request
K0893.081624external thread24M8161917,826354,5155410 on request
K0893.081630external thread30M81624233244,571954,510 on request