Product groups

Wing screw

go back

Wing screw

A wing grip, also referred to as a wing nut or wing screw, is used as a clamping, holding or fastening element for manual operations on assemblies, units and machines. A wing screw is a standard element used in mechanical engineering for manual adjustments.
Wing grips, also defined as wing nuts or wing screws

Wing screws - Application

The wing screw is used as a positioning element in inside as well as outside areas. The wing screw is operated using thumb and index finger. The wing grip with internal or external thread is used as a manual clamping element. For example for photo tripods and telescopic slides.
Wing grip, also defined as wing nut

Wing screws - Versions

The T-shaped design of the wing screw gives it an elegant look. The grip is available in stainless steel and plastic with a metal thread for all types of applications. A key element of the wing screw is the excellent ergonomic features and lightweight, compact design.