Product groups

Safety band

go back

Safety cable

Safety cables are used to fix easily lost elements such as star grips close to their installation position.
The length of the safety cable ensures that the star grips can be loosened or tightened correctly. They can also be directly attached to a hatch if they cannot be fastened to the body in any other way.
The safety cable is made from elastic material to guarantee a high degree of flexibility.