Product groups
Removable locating pins Forms B and D
K0818

Removable locating pins Forms B and D

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Tool steel.Version:Hardened and ground (HRC 55-60).Note:Locating pins can be easily removed with an extractor.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0818 Removable locating pins Forms B and D 151 kB

Drawings (total overview)

Removable locating pins Forms B and D

Locating pins removeable Form B

More information

Drawings

Locating pins removeable Form B

Item selection/filter

Order No.FormDD1D3L1L2L4CADAcc.PriceOrder
K0818.10B107M311113 on request
K0818.12B128M513124 on request
K0818.16B1612M518144,5 on request
K0818.20B2014M522155 on request
K0818.22B2216M522175 on request
K0818.25B2518M525175 on request

Locating pins removeable Form D

More information

Drawings

Locating pins removeable Form D

Item selection/filter

Order No.FormDD1D3L1L2L4BCADAcc.PriceOrder
K0818.102D107M3111133 on request
K0818.122D128M5131243,5 on request
K0818.162D1612M518144,55 on request
K0818.202D2014M5221556 on request
K0818.222D2216M5221757 on request
K0818.252D2518M5251758 on request