Product groups
Removable locating pins Forms A and C
K0817

Removable locating pins Forms A and C

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Tool steel.Version:Hardened and ground (HRC 56 +2).Note:The locating pins can be easily removed with an extractor.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0817 Removable locating pins Forms A and C 141 kB

Drawings (total overview)

Removable locating pins Forms A and C

Locating pins removable Form A

More information

Drawings

Locating pins removable Form A

Item selection/filter

Order No.FormDD3LL4CADAcc.PriceOrder
K0817.08A8M3253 on request
K0817.10A10M3303 on request
K0817.12A12M5344 on request
K0817.16A16M5424 on request
K0817.20A20M5475 on request
K0817.25A25M5495 on request

Locating pins removable Form C

More information

Drawings

Locating pins removable Form C

Item selection/filter

Order No.FormDD3LL1BCADAcc.PriceOrder
K0817.082C8M325142,2 on request
K0817.102C10M330173 on request
K0817.122C12M534203,5 on request
K0817.162C16M542265 on request
K0817.202C20M547306 on request
K0817.252C25M549308 on request