Product groups
Clamp straps, adjustable, Form A
K1165_A

Clamp straps, adjustable, Form A

go back

Item description/product images

DescriptionMaterial:Steel.Version:Tempered and electro zinc-plated.Note:These adjustable clamp straps can be quickly and infinitely adapted to the clamping situation. The clamp straps have different heel types both sides enabling the best end to be selected depending on the specific application. These extremely versatile clamp straps are suitable for use by metal cutting or non-cutting machining and also for press and injection-moulding applications.Accessory:K1204 Adjustable heel supportsSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1165_A Clamp strap, adjustable, Form A 270 kB

Drawings

Clamp straps, adjustable, Form A

Item selection/filter

Order No.FormBB1D

EH
clamping range
H1H2H3H4L=LengthL1L2Slot
width
Clamping
force
kN
CADAcc.PriceOrder
K1165.113115A443013110-5518271712115253010-12-1430 on request
K1165.117150A554117120-7020362117150353612-14-16-1840 on request
K1165.121187A623021140-8030422720187444416-18-20-2260 on request
K1165.125235A703025170-10031513424235604720-22-24-2875 on request
K1165.125285A733025170-10035563524285625120-22-24-2875 on request