Product groups
Thrust pads for power clamps
K1215

Thrust pads for power clamps

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Stainless steelNote:Power clamps can be fitted with serrated or smooth thrust pads.Accessory:Power clamp K1205
3-stage power clamp K1664
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1215_Datasheet_32657_Thrust_pads_for_power_clamp--en 243 kB

Drawings (total overview)

Thrust pads for power clamps

Thrust pads for power clamps, Form A, smooth

More information

Drawings

Thrust pads for power clamps, Form A, smooth

Item selection/filter

Order No.FormBB1HLCADAcc.PriceOrder
K1215.019A19131412 on request
K1215.025A251919,518 on request
K1215.030A30212420 on request
K1215.036A36262825 on request
K1215.043A4331,52928 on request

Thrust pads for power clamps, Form B, serrated

More information

Drawings

Thrust pads for power clamps, Form B, serrated

Item selection/filter

Order No.FormBB1HLCADAcc.PriceOrder
K1215.119B19131412 on request
K1215.125B251919,518 on request
K1215.130B30212420 on request
K1215.136B36262825 on request
K1215.143B4331,52928 on request