Product groups
Risers with quick lock for compact power clamps
K2228

Risers with quick lock for compact power clamps

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered, black electro zinc-plated.Note:When using the clamping element without a DIN 508 T-slot nut, the tensile strength of the mounting plate must be at least 900 N/mm².
Recommendation: construct a maximum of 2 intermediate elements on top of each other.
Advantages:The quick-lock mechanism enables the risers to be connected to each other and to the compact power clamp without screws.Accessory:Power clamps compact K2227.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2228_Datasheet_32694_Risers_with_quick_lock_for_compact_power_clamp--en 269 kB

Drawings

Risers with quick lock for compact power clamps

Overview of items (compressed)

Item selection/filter
Order No.BB1B2B3B4B5DD1HH1H2L

Tightening torque
M2
Nm
CADAcc.PriceOrder
K2228.121410547,543,534,5142216M121280999510580 on request