Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note for ordering:Supplied singly.Note:Machinable jaw plates are ideal for gripping on workpiece contours and machining in steps.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0975 Jaw plates machinable 223 kB

Drawings

Jaw plates machinable

Item selection/filter

Overview of items (compressed)
Order No.B

CADAcc.PriceOrder
K0975.090290 on request
K0975.1252125 on request