|
|
K2145Mushroom knobs stainless steel with internal thread and low... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4305, stainless steel 1.4404.Version:Fine turned or abrasive blasted.On request:With external threads.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | Steel code | Surface finish body | D | D1 | D2 | H | H1 | T | CAD | Acc. | Price | Order |
---|
K2145.1902 | 9 | 1.4305 | bright | M2 | 14 | 8 | 11 | 5,8 | 4 |  | | on request | | K2145.1003 | 0 | 1.4305 | bright | M3 | 18 | 10 | 13,5 | 6,6 | 8 |  | | on request | | K2145.1104 | 1 | 1.4305 | bright | M4 | 21 | 13 | 14,5 | 7,2 | 9 |  | | on request | | K2145.1105 | 1 | 1.4305 | bright | M5 | 21 | 13 | 14,5 | 7,2 | 9 |  | | on request | | K2145.1206 | 2 | 1.4305 | bright | M6 | 25 | 14 | 17,7 | 8,7 | 10 |  | | on request | | K2145.1308 | 3 | 1.4305 | bright | M8 | 33 | 19 | 24 | 12,4 | 14 |  | | on request | | K2145.1410 | 4 | 1.4305 | bright | M10 | 40 | 27 | 30 | 18,5 | 20 |  | | on request | | K2145.2902 | 9 | 1.4305 | blasted | M2 | 14 | 8 | 11 | 5,8 | 4 |  | | on request | | K2145.2003 | 0 | 1.4305 | blasted | M3 | 18 | 10 | 13,5 | 6,6 | 8 |  | | on request | | K2145.2104 | 1 | 1.4305 | blasted | M4 | 21 | 13 | 14,5 | 7,2 | 9 |  | | on request | | K2145.2105 | 1 | 1.4305 | blasted | M5 | 21 | 13 | 14,5 | 7,2 | 9 |  | | on request | | K2145.2206 | 2 | 1.4305 | blasted | M6 | 25 | 14 | 17,7 | 8,7 | 10 |  | | on request | | K2145.2308 | 3 | 1.4305 | blasted | M8 | 33 | 19 | 24 | 12,4 | 14 |  | | on request | | K2145.2410 | 4 | 1.4305 | blasted | M10 | 40 | 27 | 30 | 18,5 | 20 |  | | on request | | K2145.3902 | 9 | 1.4404 | bright | M2 | 14 | 8 | 11 | 5,8 | 4 |  | | on request | | K2145.3003 | 0 | 1.4404 | bright | M3 | 18 | 10 | 13,5 | 6,6 | 8 |  | | on request | | K2145.3104 | 1 | 1.4404 | bright | M4 | 21 | 13 | 14,5 | 7,2 | 9 |  | | on request | | K2145.3105 | 1 | 1.4404 | bright | M5 | 21 | 13 | 14,5 | 7,2 | 9 |  | | on request | | K2145.3206 | 2 | 1.4404 | bright | M6 | 25 | 14 | 17,7 | 8,7 | 10 |  | | on request | | K2145.3308 | 3 | 1.4404 | bright | M8 | 33 | 19 | 24 | 12,4 | 14 |  | | on request | | K2145.3410 | 4 | 1.4404 | bright | M10 | 40 | 27 | 30 | 18,5 | 20 |  | | on request | | K2145.4902 | 9 | 1.4404 | blasted | M2 | 14 | 8 | 11 | 5,8 | 4 |  | | on request | | K2145.4003 | 0 | 1.4404 | blasted | M3 | 18 | 10 | 13,5 | 6,6 | 8 |  | | on request | | K2145.4104 | 1 | 1.4404 | blasted | M4 | 21 | 13 | 14,5 | 7,2 | 9 |  | | on request | | K2145.4105 | 1 | 1.4404 | blasted | M5 | 21 | 13 | 14,5 | 7,2 | 9 |  | | on request | | K2145.4206 | 2 | 1.4404 | blasted | M6 | 25 | 14 | 17,7 | 8,7 | 10 |  | | on request | | K2145.4308 | 3 | 1.4404 | blasted | M8 | 33 | 19 | 24 | 12,4 | 14 |  | | on request | | K2145.4410 | 4 | 1.4404 | blasted | M10 | 40 | 27 | 30 | 18,5 | 20 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|