Product groups
Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel - inch
K0124 inch

Clamping levers, stainless steel with external thread and...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308 (AISI 304 equivalent).
Other steel parts 1.4305 (AISI 303 equivalent).

Version:Handle electropolished.
Steel parts bright.
Note for ordering:Screws from 70 mm long have 60 mm long threads.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0124 inch Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel - inch 248 kB

Drawings

Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel - inch

Item selection/filter

Order No.SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0124.92A2X1521/4-2013,518,519326,517,542,545,56574,5101015 on request
K0124.92A2X2021/4-2013,518,519326,517,542,545,56574,5101020 on request
K0124.92A2X2521/4-2013,518,519326,517,542,545,56574,5101025 on request
K0124.92A2X3021/4-2013,518,519326,517,542,545,56574,5101030 on request
K0124.92A2X4021/4-2013,518,519326,517,542,545,56574,5101040 on request
K0124.92A2X5021/4-2013,518,519326,517,542,545,56574,5101050 on request
K0124.92A2X6021/4-2013,518,519326,517,542,545,56574,5101060 on request
K0124.92A3X1525/16-1813,518,519326,517,542,545,56574,5101015 on request
K0124.92A3X2025/16-1813,518,519326,517,542,545,56574,5101020 on request
K0124.92A3X2525/16-1813,518,519326,517,542,545,56574,5101025 on request
K0124.92A3X3025/16-1813,518,519326,517,542,545,56574,5101030 on request
K0124.92A3X4025/16-1813,518,519326,517,542,545,56574,5101040 on request
K0124.92A3X5025/16-1813,518,519326,517,542,545,56574,5101050 on request
K0124.92A3X6025/16-1813,518,519326,517,542,545,56574,5101060 on request
K0124.92A4X2023/8-1613,518,519326,517,542,545,56574,5101020 on request
K0124.92A4X2523/8-1613,518,519326,517,542,545,56574,5101025 on request
K0124.92A4X3023/8-1613,518,519326,517,542,545,56574,5101030 on request
K0124.92A4X4023/8-1613,518,519326,517,542,545,56574,5101040 on request
K0124.92A4X5023/8-1613,518,519326,517,542,545,56574,5101050 on request
K0124.92A4X6023/8-1613,518,519326,517,542,545,56574,5101060 on request
K0124.93A3X2035/16-1816212241,5102454,558,58091111120 on request
K0124.93A3X2535/16-1816212241,5102454,558,58091111125 on request
K0124.93A3X3035/16-1816212241,5102454,558,58091111130 on request
K0124.93A3X4035/16-1816212241,5102454,558,58091111140 on request
K0124.93A3X5035/16-1816212241,5102454,558,58091111150 on request
K0124.93A3X6035/16-1816212241,5102454,558,58091111160 on request
K0124.93A4X2033/8-1616212241,5102454,558,58091111120 on request
K0124.93A4X2533/8-1616212241,5102454,558,58091111125 on request
K0124.93A4X3033/8-1616212241,5102454,558,58091111130 on request
K0124.93A4X4033/8-1616212241,5102454,558,58091111140 on request
K0124.93A4X5033/8-1616212241,5102454,558,58091111150 on request
K0124.93A4X6033/8-1616212241,5102454,558,58091111160 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33