|
|
K0999Crank handles stainless steel with revolving grip |
go back |
|
Item description/product images |
|
|
DescriptionVersion:Bright.Note:Similar to DIN 469. Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Version 1 | Version 2 | A | D | D2 | D3 | D7 | H | H1 | H2 | H3 | H4 | L | CAD | Acc. | Price | Order |
---|
K0999.3110 | reamed hole | without transverse hole | 80 | 24 | 10 | 16 | - | 82 | 60 | 22 | 13,4 | - | 100 |  | | on request | | K0999.3212 | reamed hole | without transverse hole | 100 | 28 | 12 | 20 | - | 98 | 72 | 26 | 16 | - | 124 |  | | on request | | K0999.3314 | reamed hole | without transverse hole | 125 | 30 | 14 | 26 | - | 118 | 90 | 28 | 15,8 | - | 153 |  | | on request | | K0999.3417 | reamed hole | without transverse hole | 160 | 34 | 17 | 26 | - | 122 | 90 | 32 | 19,6 | - | 190 |  | | on request | | K0999.31106 | reamed hole | with transverse bore | 80 | 24 | 10 | 16 | M6 | 82 | 60 | 22 | 13,4 | 7,5 | 100 |  | | on request | | K0999.32126 | reamed hole | with transverse bore | 100 | 28 | 12 | 20 | M6 | 98 | 72 | 26 | 16 | 7,5 | 124 |  | | on request | | K0999.33146 | reamed hole | with transverse bore | 125 | 30 | 14 | 26 | M6 | 118 | 90 | 28 | 15,8 | 7,5 | 153 |  | | on request | | K0999.34176 | reamed hole | with transverse bore | 160 | 34 | 17 | 26 | M6 | 122 | 90 | 32 | 19,6 | 7,5 | 190 |  | | on request | |
|
Order No. | Version 1 | Version 2 | A | D | D3 | D7 | H | H1 | H2 | H3 | H4 | L | SW | CAD | Acc. | Price | Order |
---|
K0999.4110 | square socket | without transverse hole | 80 | 24 | 16 | - | 82 | 60 | 22 | 13,4 | - | 100 | 10 |  | | on request | | K0999.4212 | square socket | without transverse hole | 100 | 28 | 20 | - | 98 | 72 | 26 | 16 | - | 124 | 12 |  | | on request | | K0999.4314 | square socket | without transverse hole | 125 | 30 | 26 | - | 118 | 90 | 28 | 15,8 | - | 153 | 14 |  | | on request | | K0999.4417 | square socket | without transverse hole | 160 | 34 | 26 | - | 122 | 90 | 32 | 19,6 | - | 190 | 17 |  | | on request | | K0999.41106 | square socket | with transverse bore | 80 | 24 | 16 | M6 | 82 | 60 | 22 | 13,4 | 7,5 | 100 | 10 |  | | on request | | K0999.42126 | square socket | with transverse bore | 100 | 28 | 20 | M6 | 98 | 72 | 26 | 16 | 7,5 | 124 | 12 |  | | on request | | K0999.43146 | square socket | with transverse bore | 125 | 30 | 26 | M6 | 118 | 90 | 28 | 15,8 | 7,5 | 153 | 14 |  | | on request | | K0999.44176 | square socket | with transverse bore | 160 | 34 | 26 | M6 | 122 | 90 | 32 | 19,6 | 7,5 | 190 | 17 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|