Product groups
Stainless steel linear scales, self-adhesive - inch
K0759 inch

Stainless steel linear scales, self-adhesive - inch

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4310 (AISI 301 equivalent).

Version:Bright.Note:Rigid design stainless steel linear scales with self-adhesive back.
Cross section 15 x 1 mm.

Matt surface and black high contrast graduations. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations on a single edge
– Other lengths
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0759 inch Stainless steel linear scales, self-adhesive - inch 423 kB

Drawings

Stainless steel linear scales, self-adhesive - inch
Stainless steel linear scales, self-adhesive - inch

Item selection/filter

Order No.

Main
material
Grip type toggle clamp
Zero pointBHLCADAcc.PriceOrder
K0759.0002L01XL76.005stainless steel-left15112"on request
K0759.0002L01XA01.005stainless steel-left15120"on request
K0759.0002L01XA02.005stainless steel-left15128"on request
K0759.0002L01XA03.005stainless steel-left15140"on request
K0759.0102L01XL76.005stainless steel-top15112"on request
K0759.0102L01XA01.005stainless steel-top15120"on request
K0759.0102L01XA02.005stainless steel-top15128"on request
K0759.0102L01XA03.005stainless steel-top15140"on request
K0759.0022L01XL76.005stainless steel-right15112"on request
K0759.0022L01XA01.005stainless steel-right15120"on request
K0759.0022L01XA02.005stainless steel-right15128"on request
K0759.0022L01XA03.005stainless steel-right15140"on request
K0759.0122L01XL76.005stainless steel-bottom15112"on request
K0759.0122L01XA01.005stainless steel-bottom15120"on request
K0759.0122L01XA02.005stainless steel-bottom15128"on request
K0759.0122L01XA03.005stainless steel-bottom15140"on request