Product groups
Threaded hoist pin, self-locking, steel
K2154

Threaded hoist pin, self-locking, steel

go back

Item description/product images

DescriptionMaterial:

Pin carbon steel, tempered.
Shackle carbon steel, tempered.
Threaded element stainless steel 1.4542.
Push button aluminium.
Spring stainless steel.

Version:Pin manganese phosphated.
Shackle manganese phosphated.
Threaded element precipitation hardened.
Push button orange anodised.
Note:Threaded hoist pins are used as a quick and simple lifting element with a swivelling shackle.
The threaded segment is unlocked by pressing the push button, and the threaded pin can then be inserted into or removed from the tapped hole. When the push button is released, the threaded segment locks securely. This eliminates time-consuming screwing in and unscrewing as by e.g. ring bolts.

The shackle can swivel through 180°. The safety strap on the shackle prevents the push-button being unintentionally pressed during linear tension.

The prerequisite for use is a precision tapped hole in a material with the appropriate strength.

Detailed operating instructions are enclosed with each threaded hoist pin.

Corrosion protected.

TÜV certified.

The specifications X min., F1, F2 and F3 are tested as per DIN EN 13155 with a test load equal to 3 times the nominal load.
Temperature range:max. +250 °C.Assembly:Installing:
1. Press the button and keep it pressed.
2. Insert the threaded hoist pin.
3. Release the button (the button should pop back out again).
4. Screw the threaded hoist pin in by hand until it lays completely on the contact face.
5. It should be ensured that the threaded segment is engaged in the receiving thread.

Removing:
1. Rotate the threaded hoist pin ca. a quarter turn anti-clockwise
2. Press the button and keep it pressed.
3. Remove the threaded hoist pin.
4. Release the button.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2154_Datasheet_31882_Threaded_hoist_pin_self-locking_steel--en 305 kB

Drawings

Threaded hoist pin, self-locking, steel

Item selection/filter

Order No.D1

D2L1L2L3L4L5L6L7L8L9L10F1
kN
F2
kN
F3
kN
CADAcc.PriceOrder
K2154.08M86,621217,825,73627304987,521,582,10,90,8 on request
K2154.10M108,35142025,73627304987,521,5103,91,51,5 on request
K2154.12M1210,07172425,73627304987,521,5126,22,52,3 on request
K2154.16M1613,8172425,73627304987,521,5128,44,54,2 on request
K2154.20M2017,25223036,55232,63656114261716,67,75,8 on request
K2154.24M2420,72736426050,649,88215236222311,18,6 on request